Digital Signal Processors

Embedded Biometric Solution: Iris recognition module for identification systems

Embedded Biometric Solutions Irishield Promo Image

Leveraging Texas Instrument’s expertise in DSPs for accelerated development of real-time analytical applications, TI Design Network Member, IriTech has created a low cost iris recognition module for accurate access control and identification systems. The module is based on TI’s C6748 DSP, making it fast, easy and cost-effective to develop these systems, which are ideal for mobile banking, time and attendance and point of sale systems, as well as other applications requiring secure access and identification.

Iris recognition module for identification systems
Price: Pricing starts at $110 in quantities of 5,000 units, with unit pricing of $180.
Description: Module identifies people by a unique biometric feature that is nearly impossible to replicate.
Ideal for mobile banking, time and attendance and point of sale systems, as well as other applications requiring secure access and identification.
Processors: C6748
Hardware: Chip & Camera set, PCB Module, Encased in plastics
Software: Demo program, Drivers, SDK (C/C++, .NET C#/VB, Java) with Sample codes
Support*: Information: info@iritech.com*
Sales: sales@iritech.com*

Order the Iris recognition module from Iritech now via email*

*Developed, sold and supported by Iritech, Inc.

This module provides maximum security and integrates seamlessly integrates into existing product lines at a low price.
  • Lowest cost iris recognition module on the market. Pricing starts at $110 in quantities of 5,000 units, with unit pricing of $180.
  • Out-of-the-box demo enables identification of one’s iris within minutes.
  • Fully featured, productized software application programming interface (API) to access embedded iris recognition functionality.

News & Information

News Releases

Iritech image