Digital Signal Processors & ARM Microprocessors

Find digital signal processors (DSP), Sitara™ ARM9® and ARM® Cortex™-A8 microprocessors (MPU), DaVinci™ technology-based video processors, C6000™ DSP+ARM processors and OMAP™ processors.

Select a Device

By Processor Type
ARM | DSP | DSP+ARM | Multicore DSP

By Application

By OS

By Codec

 

Looking for...

ARM Microprocessors

 

Digital Signal Processors (DSP)

32-bit ARM® MPU DSP & DSP + ARM®   Multicore DSP   Ultra Low Power DSP
375MHz to Value line to 600 MHz / Perf. Line to 1.5 GHz 300MHz to > 1.5GHz Floating/Fixed DSP + Video Accelerators Up to 10GHz Multicore, fixed/floating + Accelerators Up to 300 MHz 16-bit fixed Point + FFT Accelerator
Cache RAM, ROM, LPDDR, DDR2/DDR3 support, GEMAC, PCIe+PHY, SATA+PHY, CAN, USB+PHY, PRU Cache, RAM, ROM, mDDR, DDR2/DDR3, USB 2.0 OTG, GEMAC, SATA, SPI, UPP, PRU, PCIe2.0, McBSP, McASP Cache, RAM, ROM, RapidIO, PCIe, 10/100MAC, Hyperlink, DDR2/3 Up to 320KB RAM, Up to 256KB ROM, USB 2.0 w/ PHY, SD/MMC, SPI, McBSP, I2S, UART, LCD, On-chip regulators
Industrial automation, portable data terminals, single board computing Video, audio, voice, security, conferencing, test & measurement Telecom, medical, mission critical, base stations Portable audio/voice, fingerprint biometrics, portable medical
$5.00 to
$50.00 USD
$5.00 to
$200.00 USD
$40.00 to
$200.00 USD
$1.95 to
$10.00 USD

Find Software & Tools

Find software and tools for your device: 

 

Get Support

Search Forums for Answers


Open Source Community


Training & Events

 


Search Embedded Processors Wiki for Design Help


Getting Started


Technical Documents


 

Other Resources

Products You Recently Viewed

 

Now Available

  • Upgrade low-power applications with TI’s new Audio Capacitive Touch BoosterPack
    Enabling new functionalities in microcontroller applications, including crystal clear audio with playback and recording capabilities, TI is now offering the new C5000™ ultra-low-power DSP-based Audio Capacitive Touch BoosterPack – a plug-in board for the MSP430™ microcontroller Lauchpad.
  • TI's dramatically enhanced Code Composer Studio(TM) IDE v5
    New Code Composer Studio IDE v5 now features major user interface improvements that ease development and a 5x smaller installation package that speeds setup, now runs on Window and Linux operating environments, and is compatible across many devices in TI's broad embedded processing portfolio.

Make Your MSP430™ LaunchPad ROCK

Make Your MSP430™ LaunchPad ROCK

-C553x DSP controlled by MCU -MP3 record & playback -Achieves lowest power consumption