|
Find digital signal processors (DSP), Sitara™ ARM9® and ARM® Cortex™-A8 microprocessors (MPU), DaVinci™ technology-based video processors, C6000™ DSP+ARM processors and OMAP™ processors.
ARM Microprocessors |
Digital Signal Processors (DSP) |
|||||
| 32-bit ARM® MPU | DSP & DSP + ARM® | Multicore DSP | Ultra Low Power DSP | |||
| 375MHz to Value line to 600 MHz / Perf. Line to 1.5 GHz | 300MHz to > 1.5GHz Floating/Fixed DSP + Video Accelerators | Up to 10GHz Multicore, fixed/floating + Accelerators | Up to 300 MHz 16-bit fixed Point + FFT Accelerator | |||
| Cache RAM, ROM, LPDDR, DDR2/DDR3 support, GEMAC, PCIe+PHY, SATA+PHY, CAN, USB+PHY, PRU | Cache, RAM, ROM, mDDR, DDR2/DDR3, USB 2.0 OTG, GEMAC, SATA, SPI, UPP, PRU, PCIe2.0, McBSP, McASP | Cache, RAM, ROM, RapidIO, PCIe, 10/100MAC, Hyperlink, DDR2/3 | Up to 320KB RAM, Up to 256KB ROM, USB 2.0 w/ PHY, SD/MMC, SPI, McBSP, I2S, UART, LCD, On-chip regulators | |||
| Industrial automation, portable data terminals, single board computing | Video, audio, voice, security, conferencing, test & measurement | Telecom, medical, mission critical, base stations | Portable audio/voice, fingerprint biometrics, portable medical | |||
| $5.00 to $50.00 USD |
$5.00 to $200.00 USD |
$40.00 to $200.00 USD |
$1.95 to $10.00 USD |
|||
Other Resources |
Products You Recently Viewed |
Learn more about TI’s embedded ARM processor portfolio. Join the discussion.