Select a Device

By Processor Type
ARM | DSP | DSP+ARM | Multicore DSP

By Application

By OS

By Codec

 

C5000™ Ultra Low Power DSP

TMS320C5000™ Ultra Low-Power DSPs – The C5000™ DSP platform provides a broad portfolio of the industry's lowest power (lowest total active core power at less than 0.15 mW/MHz at 1.05V and standby power at less than 0.15 mW)16-bit DSPs with performance up to 300MHz (600 MIPs) extending overall battery life. High peripheral integration and large on-chip memory helps reduce overall system cost. Ultra low cost development boards, system development kits, free and highly mature software libraries with an extensive database of code examples enables fast time to market. With these advantages, the C5000 has become a very popular choice for a variety of low-power and cost-efficient embedded signal processing solutions, including portable devices in audio, voice, communications, medical, security and industrial applications. Check out our Getting Started section and our Wiki to get on the fast track to designing with C5000.

Loading...