|
Featuring a C553x ultra-low-power DSP and an MSP430 Value Line device, the Audio Capacitive Touch BoosterPack combines the industry’s leading ultra-low-power microcontroller and DSP platforms. This new development tool will allow you to add DSP functionality to your microcontroller applications while ensuring low power consumption. You will be able to easily control the DSP through simple commands using the UART by leveraging the pre-programmed DSP functions. Key features and benefits:
You can also quickly and easily begin development today on TI’s C553x DSP platform with the C5535 eZdsp™ development tool, which includes a free, full-feature version of Code Composer Studio™ (CCStudio) Integrated Development Environment (IDE), demo software and an on-board emulator. Customers can migrate between the C553x ultra-low-power DSPs to the ultra-low-power, software compatible C5515, C5514, C5505, C5504 DSPs to leverage their software investment across their product platforms. TI also offers high quality and free USB audio class and human interface device (HID) software to enable developers to quickly and easily implement real-time, reliable USB audio systems. The software demonstrates the synchronization capability of the processor between the host and the device for audio playback and record functions along with HID capability with Volume up, volume down, etc. This advanced software enables any USB application customers to go to market quickly and efficiently. |
Learn more about the Audio Capacitive Touch BoosterPack to begin designing your audio based applications.
Learn more about the MSP430 LaunchPad development kit which is an easy-to-use, affordable and scalable introduction to the world of microcontrollers.
Learn more about the C5535 eZDSP USB Stick Development Tool to begin designing and evaluating the new C55x devices.
Find all the support resources and upcoming training opportunities and community activities surrounding the new C5000 microprocessors.
Review the complete portfolio of the C5000 microprocessors. Learn more