Imagine what you could do with a $2 DSP. You could finally add sophisticated signal processing power to audio and voice applications such as headsets, speakers, smart phone audio accessories and intelligence to your sensor applications at an unprecedented price. The TMS320C553x ultra-low-power DSP generation featuring the lowest power and lowest cost DSP in the industry, starting at $1.95/1 ku, are now available to enable you to do that and much more. Offering the industry’s lowest power with active power less than 0.15 mW/MHz at 1.05V and standby power less than 0.15 mW, these highly integrated processors enable developers to get DSP sophistication at a microcontroller price and power consumption.
Comparison of Low Costs
TI’s C553x
Nearest Competition
Price Lowest Cost DSP Lowest Cost Tool
Power 6x Lower Standby (<0.15mW) 2x Lower Active (0.15mW/MHz)
Raw MIPs Performance With only 32kB Program RAM
Peripherals/Integration High-Speed USB 2.0 LDOs eMMC/SD Up to 320kB RAM
Full Solution Offering Free USB Audio Class SW including Out-of-the-Box Eval Kit Demo
Four devices- C5532, C5533, C5534 and C5535, each with 50MHz and 100 MHz performance options enable math-intensive algorithms and the ability to run numerically-precise, low-cost, ultra-low-power applications
Industry’s lowest total power DSP with total active core power at less than 0.15 mW/MHz at 1.05V and standby power at less than 0.15 mW – upto 6 times lower power consumption than the nearest competition
0.8mm BGA package allows use of four-layer printed circuit board (PCB) to reduce overall system cost
Integrated high-speed peripherals: USB 2.0 with PHY, SD/eMMC, I2S, UART, SPI, GPIO
On-chip memory options ranging from 64 KB to 320 KB for scalability according to application needs
Up to 1024-point programmable fast Fourier transform (FFT) co-processor
LCD display controller and 10-bit, four-channel successive approximation (SAR) ADC for intuitive interface
1-3 low-dropout regulators (LDOs) enable integrated power management
Developers can quickly and easily begin development today with the C5535 eZdsp™ development tool, which includes a free, full-feature version of Code Composer Studio™ (CCStudio) Integrated Development Environment (IDE), demo software and an on-board emulator. Customers can migrate between the C553x ultra-low-power DSPs to the ultra-low-power, software compatible C5515, C5514, C5505, C5504 DSPs to leverage their software investment across their product platforms.
TI also offers high quality and free USB audio class and human interface device (HID) software to enable developers to quickly and easily implement real-time, reliable USB audio systems. The software demonstrates the synchronization capability of the processor between the host and the device for audio playback and record functions along with HID capability with Volume up, volume down, etc. This advanced software enables any USB application customers to go to market quickly and efficiently.