Select a Device

By Processor Type
ARM | DSP | DSP+ARM | Multicore DSP

By Application

By OS

By Codec

 
  • Introduction to TMS320C6000 DSP Optimization (sprabf2.HTM, 8 KB)
    06 Oct 2011 Abstract
  • PCB Assembly Guidelines for 0.5mm Package-on-Package Apps Processors, Part II (spraba8.HTM, 9 KB)
    23 Jun 2010 Abstract
  • TI SYS/BIOS v6.34 Real-time Operating System User's Guide (Rev. L) (spruex3l.htm, 8 KB)
    18 Sep 2012 Abstract
  • OMAP35x Technical Reference Manual (Rev. X) (spruf98x.htm, 8 KB)
    11 Jul 2012 Abstract

OMAP3525/30 Processor

OMAP3530/25 applications processors offer a variety of combinations of the Cortex-A8 core, multimedia- rich peripherals, OpenGL® ES 2.0 compatible graphics engine, video accelerators and the TMS320C64x+ DSP core. The modular and extensible OMAP35x Evaluation Module (EVM) provides all the components needed to start developing today on the OMAP3530 processor including an OMAP3530 Linux board support package based on the 2.6 kernel. Get an Overview of DaVinci digital media portfolio.
 
Loading...