Digital Signal Processors (DSP) & ARM Microprocessors (MPUs) Platforms
Sitara™ ARM Microprocessors – includes high performance ARM Cortex™-A8 and ARM9® based embedded microprocessors with speeds ranging from 375 MHz to 1.5 GHz and beyond in future roadmap devices. Sitara offers a software-compatible roadmap for OMAP3503/15 processors.
DaVinci™ Video Processors – a variety of ARM Cortex-A8/ARM9, DSP+ARM and DSP devices optimized for video applications with a range of video encoding and decoding capabilities. The scalable platform includes multimedia codecs, accelerators and peripherals. DaVinci offers a software-compatible roadmap for OMAP3525/30 processors.
C6-Integra™ DSP+ARM Processors – includes high performance, cost efficient processors with a floating- and fixed-point DSP processor with speeds up to 1.5GHz along with an ARM Cortex-A8 processor with speeds up to 1.5GHz, integrated high-bandwidth peripherals, 3D graphics and display engines. Also includes OMAP-L1x processors based on DSP-plus-ARM9 devices which offer secure boot and multi-level encryption.
TMS320C6000™ High Performance Multicore DSPs – includes a wide range of multicore devices that deliver the highest performance at the lowest power levels and costs. The platform’s capabilities are optimal for applications in markets such as test & measurement, industrial automation, military and high end imaging.
TMS320C6000™ High Performance DSPs – offers the industry's highest performing fixed and floating-point DSPs including the fastest fixed-point DSPs running at up to 1.2 GHz, as well as secure boot and multi-level encrypted devices. Ideal for high-performance audio, video, imaging, and broadband infrastructure applications.
TMS320C5000™ Ultra-Low-Power DSPs – provides the industry's lowest power 16-bit DSPs with performance up to 300MHz (600 MIPs). Ultra low power consumption (Standby power: 0.15mW, Active power with 75% dual-MAC and 25% add: 0.15mW/MHz) extends battery life. High peripheral integration & large on-chip memory reduce system cost and security enabled devices offer added encryption for mobile apps.