Product Tree

Overview for Automotive ESD Protection

Texas Instruments offers AEC-Q100 qualified Transient Voltage Suppression (TVS) based diodes for automotive applications. These high-performance devices provide system level ESD protection that is compliant with the IEC 61000-4-2 and ISO 10605 standards. TI also offers integrated solutions for Short-to-Battery protection which provide best in class bandwidth for high speed interfaces. The product portfolio features low capacitance, low clamping voltage, and high ESD protection levels making implementation easy and reducing time to market.

  • Automotive Q100/1 Qualified
  • Low Capacitance TVS Diodes
  • System Level ESD Protection
  • Current Limit Switch
  • EMI Filtering
  • Automotive Q100 Qualified
  • Over Voltage Protection (OVP)
  • Over Current Protection (OCP)
  • Short Circuit Protection
  • ESD Protection
  • Videos
  • Blogs
  • E2E

ESD for Automotive Sample Package

This assessment pack includes discrete and integrated protection solutions for USB, Ethernet, HDMI, LVDS and Antenna interfaces commonly used in Automotive Infotainment, ADAS, and more automotive applications

Sample now

Read ESD Protection Diodes blogs

ESD Design Support

TI E2E Community

Ask questions, share knowledge, solve problems with fellow engineers.

Get in the conversation today!