Product Tree

CAN/LIN Overview

High-immunity, low-emissions, ESD-protected transceivers for harsh environments

3.3-Volt CAN transceivers

Industry-leading 3.3-V Vcc CAN transceivers are interoperable with 5-V mixed networks and offer a lower voltage and lower system cost alternative to 5-V transceivers

5-Volt CAN transceivers

Robust 5-V Vcc CAN transceivers with up to ±70V bus fault protection and up to ±30V of common mode voltage

Isolated CAN transceivers

2.5-kVrms and 5-kVrms galvanically-isolated CAN transceivers with signaling rates up to 1 Mbps and –27 V to 40 V bus fault protection

Automotive CAN transceivers

High-immunity and low-emissions AEC-Q100 CAN transceivers with support for CAN FD (flexible data rate)

Automotive LIN transceivers

High-immunity, low-emissions, AEC-Q100, single-wire robust communication transceivers for low-speed, short-distance automotive applications

System Basis Chip

Multi-function AEC-Q100 ICs integrating CAN and/or LIN transceivers with LDO regulators and additional features

Featured products

TCAN334

3.3-V CAN transceiver with small 3x3 mm package

SN65HVDA100-Q1

SN65HVDA100-Q1

LIN 2.1 physical interface with dominant state timeout

TCAN1042G-Q1

5-V CAN transceiver with 5-Mbps CAN FD support

Technical resources

Training

Training

On-demand CAN and LIN training, including overviews and in-depth presentations.

Watch and learn

Reference designs

Reference designs

Complete board-and system-level reference design circuits to help you quickly evaluate and customize your system.

Search designs

Online support

Online support

Ask questions, share knowledge and help solve problems with fellow engineers in TI’s E2E™ Community

Visit CAN/LIN forum

Blog posts

Blog posts

Read about a wide variety of CAN and LIN system design topics in TI’s blogs.

Browse blog posts

Controller Area Network (CAN) is a robust multi master-master, differential signaling, serial communications bus specified by the ISO 11898 family of standards. TI’s industry-leading transceivers solve specialized networking requirements for various applications and power supply systems, providing solutions for 5 Volt and 3 Volt operation as well as CAN FD (Flexible Data rates) and up to ±70-V Bus Fault Protection; simplifying complex CAN bus networked systems. TI CAN transceivers also support higher layer protocols such as CANopen (EN 50325-4), DeviceNet, SAEJ1939, ISO11783, and many others. TI also has a wide offering of Local Interconnect Network (LIN) transceivers which support standards such as ISO/DIS 17987, LIN 2.1, LIN 2.2A, Most ECL, SAEJ2602 and ISO9141 (K-Line) for both 12-V battery and 24-V battery systems. The devices are up to 100-kbps receive capable for node programming devices and include optional features LIN Dominant State Timeout and up to ±58-V Bus Fault Protection.