Ethernet PHYs
Drive data faster and farther with our robust physical layer transceivers
Browse by category
Single-Pair Ethernet (SPE) PHY
Simplify your automotive and industrial designs, while saving on cable cost/weight with our portfolio of IEEE 802.3cg (10BASE-T1L), IEEE 802.3bw (100BASE-T1) and IEEE 802.3bp (1000BASE-T1) SPE PHYs.
Standard Ethernet PHY
Design deterministic and low latency networks using our standard Ethernet PHYs with two or four twisted pairs of wires. High immunity, low emissions PHYs offer various temperature and package options.
New products
Low-power 100BASE-T1 automotive PHYTER™ Ethernet physical layer transceiver
Approx. price (USD) 1ku | 2.4
TI PHYs are designed for any application
Robust design
Build reliable systems using TIs robust PHYs and enable reduced maintenance cost once deployed while passing tough compliance testing with confidence
Precise timing characteristics
Deploy simplified solutions for time-sensitive networking applications with TI’s industry leading low latency and deterministic PHYs
Advanced system diagnostics
Maximize system up-time with predictive maintenance enabled by advanced cable diagnostics
Introduction to Ethernet PHY technology
Ethernet is an established, easy-to-use, reliable communications protocol. Industrial Ethernet enables effective implementation of Industry 4.0 and scales from factory floor to enterprise and beyond.
Robustness You Can Trust: Maximum system performance with industry compliance tested TI’s PHYs that are designed to support up to 125 C ambient temperatures and 16kV of ESD.
Real Time Communication: Bring time-sensitive networking (TSN) communication to your system with TI’s market leading low-latency and high determinism PHYs that are used in all major Ethernet fieldbuses.
Simplify Your Design Process: Accelerate your design & qualification time using Industry-proven reference designs, which have passed compliance testing.
Featured products for Standard Ethernet
Increased automation is taking Ethernet to the edge. Industrial SPE enables connected edge nodes and distributed processing. Use single-pair Ethernet in your industrial design to move data over TCP/IP anywhere you need it.
Faster & Farther: Enable better system implementation with cable lengths up to 2km, and faster data delivery protocols using TI PHYs.
Minimize implementation cost: Reduce time and cost of upgrade by re-using more existing cabling infrastructure with TIs low noise receiver architecture.
Maximize System Uptime: Enable remote and predictive maintenance using TI’s proprietary runtime cable diagnostics toolkit. Stay ahead of cable degradation and decrease your system’s downtime.
Featured products for Single-Pair Ethernet (SPE)
SPE is becoming a unified communication protocol to meet the ever-increasing bandwidth needs (10Mbps-10Gbps) for enabling vehicle automation, ADAS features, and V2X connectivity.
Industry Proven Robustness: Strengthen your design with TI’s market leading AEC-Q100 qualified devices that have passed industry’s EMC/EMI, interoperability, and IEEE compliance tests.
Design Flexibility: Design a cost-optimized single platform to address various speed/feature requirements using our footprint compatible portfolio. Pay for what you need now while future proofing your next generation designs.
Enhanced Diagnostics: Quickly perform debugs and ensure reliable remote and predictive maintenance with TI's SPE PHYs’ state of the art cable diagnostics toolkit.
Featured products for Single-Pair Ethernet (SPE) for auto
Technical resources
DP83TD510E Cable Diagnostics Toolkit
Importance of Latency in Factory Automation (Rev. A)
100BASE-T1 Ethernet: the evolution of automotive networking
Design & development resources
USB to MDIO serial management tool
The USB-2-MDIO software tool lets Texas Instruments' Ethernet PHYs access the MDIO status and device control registers. The USB-2-MDIO tool includes a LaunchPad™ Development kit for TI's MSP430™ MCUs that is interfaced with a lightweight GUI. The (...)
Ethernet PHY Linux drivers & tools
The Linux drivers for Texas Instruments' Ethernet physical layer (PHY) transceivers support communication through the serial management interface (MDC/MDIO) to configure and read PHY registers.
The USB-2-MDIO software lets you directly access the registers during debug and (...)
Gateway automotive reference design
Automotive trends are rapidly evolving, and as a result, new domain- and zonal-based gateway architectures are being used to efficiently handle the ever-increasing amount of data coming into and moving throughout the vehicle, and getting sent to the cloud. A properly functioning domain (or zonal) (...)