Product Tree

FPD-Link III Serializer/Deserializer (SerDes)

FPD-Link III SerDes transfer video, audio, control, and power over one STP or coax cable in infotainment display and ADAS camera applications. Start your design today.

Infotainment displays

Connect stunning 1080p+ touchscreen displays. HDMI, MIPI CSI-2, OpenLDI, RGB, and more.

ADAS cameras and radar

Uncompressed video, control, and power delivered at low latency over a single cable.

FPD-Link III for Infotainment

World's first SerDes chipset for 1080p automotive displays

The largest selection

The largest selection

RGB, OpenLDI (LVDS), MIPI CSI-2 and HDMI.

The technology leader

The technology leader

First to support full 1080p HD Displays and on-chip HDCP keys.

Robust design

Robust design

Adaptive equalization to compensate for cable aging and temperature changes.

Featured FPD-Link products for displays

Mix and match serializers and deserializers with different system interfaces. FPD-Link handles bus bridging translation automatically. Full interoperability and forwards and backwards compatibility across all FPD-Link2 and FPD-Link3 products allows flexible system design.

System Interface PCLK (MHz) Display Resolution Adaptive EQ Back-​channel Spread Spectrum White Balance/​Dithering I2S Audio HDCP Version Coax Serializer Deserializer
OpenLDI 25 - 170 1920 x 1080 DS90UB947
DS90UH947
DS90UB948
DS90UH948
  5 - 85 1280 x 720   DS90UB927
DS90UH927
DS90UB928
DS90UH928
  5 - 65 1024 x 768             DS90UR907 DS90UR908
Parallel RGB 5 - 96 1920 x 720   DS90UB921 DS90UB922
  5 - 85 1280 x 720   DS90UB925
DS90UH925
DS90UB926
DS90UH926
  5 - 65 1024 x 768         DS90UR905 DS90UR906
DS90UR916
HDMI™ 25 - 170 1920 x 1080 DS90UB949
DS90UH949
DS90UB929
 
MIPI® CSI‑2 25 - 170 1920 x 1080   DS90UB940
DS90UH940

All FPD-Link III products

FPD-Link III for ADAS Cameras and RADAR

Video, bidirectional control, and power over a single coax or STP cable

Enables tiny camera designs

  • Video, bidirectional control and power over a single coax cable
  • Supports Power-over-Coax (PoC)
  • Ultra-low latency allows ISP to be moved to ECU
  • Tiny 5x5 mm serializer package

High performance

  • Uncompressed video transmission
  • Support for 1MP, 2MP, RADAR, and beyond
  • Adaptive EQ automatically compensates for cable length and aging
  • Meets automotive EMC requirements

Low total system cost

  • Simple, low component count solution
  • Supports low-cost coax cables
  • Modular, scalable portfolio
  • Easy multi-camera aggregation and replication

Broad portfolio of FPD-Link products for ADAS cameras and radar



Typical Sensors System Interface Forward Line Rate

Backchannel Rate
CSI-2 Port Replication Sync Mode Clocking Serializer Deserializer Quad Deserializer Hub
1MP+/30fps Parallel LVCMOS
12-bit, 75 MHz
10-bit, 100 MHz
1.4 Gbps
2.5 Mbps
No No DS90UB913A-Q1 DS90UB914A-Q1 DS90UB964-Q1
1MP+/60fps
2MP/30fps
Parallel LVCMOS
12-bit, 100 MHz
1.9 Gbps
2.5 Mbps
No No DS90UB933-Q1 DS90UB934-Q1 DS90UB964-Q1
1MP+/60fps
2MP/30fps
MIPI CSI-2 1.9 Gbps
2.5 Mbps
Yes No n/a DS90UB936-Q1 DS90UB964-Q1
2MP+/60fps
4MP/30fps
RADAR
MIPI CSI-2 4.16 Gbps
50 Mbps
Yes Yes DS90UB953-Q1 DS90UB954-Q1 DS90UB960-Q1
(Quad)


DS90UB954-Q1
(Dual)

All FPD-Link III products