Product Tree

LVDS/M-LVDS/PECL Overview

Solve your high speed data transmission challenges with TI’s broad portfolio of LVDS serdes, transceivers, buffers, and cross-points.

LVDS

Broad portfolio of LVDS Serializers, Deserializers, Buffers, Drivers, Receivers and Cross-Points for bridging, signal distribution, reach extension and level translation.

M-LVDS

High-speed multipoint drivers and receivers for applications requiring multiple devices interconnected on a single transmission line. Supports data rates up to 250 Mbps and is IEC 61000-4-2 compliant.

PECL/LVPECL

High speed drivers and receivers enable level translation to/from PECL and LVPECL in high speed communications.

Featured products

DS92LV2421/2

Chipset translates parallel 24–bit LVCMOS data interface into a single high-speed CML serial interface. Eliminates skew issues between clock and data.

SN65MLVD206B

Multipoint low voltage half-duplex M-LVDS transceiver optimized to operate at signaling rates up to 200 Mbps

SN65LVCP114

14.2Gbps Quad Mux, Linear-Redriver with Signal Conditioning

Technical resources

Competitor cross reference

Cross reference

Search for any suppliers LVDS device to find similar TI devices.

Find devices

LVDS owners manual

LVDS Owners Manual

The industry’s go to guide for low voltage differential signaling

Download

Technical support

Technical support

Ask questions, share knowledge and help solve problems with fellow engineers in TI’s E2E™ Community.

Visit forum

Robust multi-channel serial communications devices supporting up to 16-kV ESD HBM performance for point-to-point or multi-drop applications. High-speed single to differential transceivers, drivers/receivers & cross-points for point-to-point or multi-drop applications supporting data rates up to 4 Gbps as well as high speed LVDS serdes and channel-link to enables high-speed, long distance data transmission without compromising signal integrity or board space.