|
TI’s XIO3130 is an integrated PCI Express fan-out switch solution with one upstream x1 port and three downstream x1 ports. This highperformance, integrated solution provides the latest in PCI Express switch technology. It features cut-through architecture and integrated reference clock buffers for downstream ports. The XIO3130 is fullycompliant with the PCI Express Base Specification Rev. 1.1. It supports Advanced Error Reporting as defined in the PCI Express base specifications and is backwards-compatible with the PCI Local Bus Specification, Rev. 2.3. |
Featured Tools and Software
|

Cart 

Show my history