Texas Instruments offers highly robust, flexible and universally compatible isolated gate driver families for use in low-side, high-side, high-side/low-side or half-bridge motor control and power management designs. With TI’s capacitive isolation technique, these drivers achieve up to 5.7 kVRMS isolation along with short propagation delays making them the highest isolation rated and fastest isolated gate drivers for driving MOSFETS, Silicon Carbide (SiC MOSFETS) and IGBTs. With its integrated components, advanced protection features and optimized switching performance, these families enable designers to build smaller, more robust designs for industrial, automotive, enterprise and telecommunications applications.