Product Tree

More than 500 of TI’s coolest Logic functions just got hotter!

Here you will find a wide selection of catalog logic functions that have been qualified for ambient temperatures from -40°C to 125°C to address applications within harsh temperature environments, including designs ranging from smartphones and tablets to factory automation and even automotive designs.

Logic functions recently converted to 125C

Functions
Families Voltages Description
AHC 2.0 – 5.5 Advanced HCMOS              
AHCT 4.5 – 5.5 Advanced HCMOS with TTL inputs                    
HC 2.0 – 6.0 HCMOS        
LSF 1.8 – 5.5 Bidirectional multi voltage translators (up to 100MHz)                              
LV-A 2.0 – 5.5 LV HCMOS (high noise immunity)                  
LVC 1.65 – 5.5 LV CMOS (high drive) (IOH/IOL= -24/24mA)                  
LVT 2.7 – 3.6 Low voltage BiCMOS                              
LV1T 1.8 – 5.5 CMOS logic Up/down voltage translators