Overview for 6 Series with LCD

MSP430F6xx


MSP430F6xx Series: Ultra Low Power MCUs

Industry‘s lowest active power consumption with integrated USB connectivity and LCD controller. TI‘s latest generation MSP430F6xx ultra-low-power microcontrollers provide designers with enhanced performance and increased design options with new and innovative peripherals on chips, which have more memory and integrated capabilities, while using less power than ever before.

MSP430F6xx User‘s Guide

 

Key Features

  • Up to 25 MHz CPU speed
  • 1.8V – 3.6V operation
  • Up to 256 kB Flash
  • Up to 18 kB RAM
  • Integrated LCD controller
  • Integrated USB connectivity
  • Unique USB developers' package to help you get started with USB

Ultra-Low Power

As low as:
  • 0.1 μA RAM retention
  • 2.5 μA real-time clock mode
  • 165 μA / MIPS active
  • Fast Wake-Up From Standby Mode in <5 μs

Featured Applications

  • Single 1.5V battery operated devices



Energy Libraries

Software suite designed for applications that require precise measurement.

More

USB Developers Package

MSP430FG4618/F2013 Experimenter Board

More

Math Library for MSP430

Experience up to 26x better performance with our enhanced floating point scalar math library!

More

MSP430F6xx Series: Video


From ultra-low power MSP430™ MCUs and high-performance TMS320C2000™ real-time controllers, to Hercules 32-bit ARM-based safety MCUs and Tiva™ ARM® Cortex™-M4F MCUs, TI offers the broadest range of embedded control products.