MSP430 Hardware
Hardware consists of an array of boards ranging from 'eZ' to full-blown user experience. Depending on the user's needs, the list of hardware products has several features to help move forward to production.
- Touch Sensing Resources
- MSP 430 LaunchPad & BoosterPacks
- The eZ430™
- Starter Kits: Programmer + Target Board + IDE
- Experimenter Boards
- Debugging and Programming Interfaces
- Production Programmers
Touch Sensing Resources


Enabling the world's lowest power touch sense capabilities on all MSP430™ MCUs, the capacitive touch portfolio from Texas Instruments introduces new hardware and free software to give developers easy-to-use, cost effective options for microcontroller-based capacitive touch applications, while still benefiting from the battery-saving features of the MSP430. www.ti.com/capacitivetouch
| Touch Sensing Resources | ||||
| Type | Part Number | Features | Price | |
| LaunchPad BoosterPack | 430BOOST-SENSE1 | Capacitive touch button, scroll wheel, and proximity sensor; on-board LEDs; interface to PC GUI | $10.00 | |
| Experimenter Board | MSP-EXP430F5529 | Experimenter board with 5-pad capacitive touch slider, USB interface, Dot Matrix LCD, microSD card, 3-axis accelerometer, RF Module connectors, LEDs, Integrated Flash Emulation Tool | $149 | |
| Software Library | Capacitive Touch Sense Library | Free C library for enabling capacitive touch and proximity capabilities on any MSP430 device. | Free | |
MSP430 LaunchPad & BoosterPacks


LaunchPad is an easy-to-use development tool intended for beginners and experienced users alike for creating microcontroller-based applications. At $4.30, the LaunchPad offers everything you need to get started with your projects, and provides a complete hardware and software reference design for MSP430. BoosterPacks are plug-in boards for the LaunchPad that expand the LaunchPad's functionality to enable more options.
| MSP430 LaunchPad & BoosterPacks | ||||
| Part Number | Featured Devices | Features | Price | |
| LaunchPad MSP-EXP430G2 |
MSP430G2211,MSP430G2231 | Integrated flash emulation tool, 14/20-pin DIP target socket, 2 buttons, 2 LEDs, and PCB connectors. Also comes with MSP430G2211 and MSP430G2231 devices. | $4.30 | |
| 430BOOST-SENSE1 | MSP430G2452 | Capacitive touch button, scroll wheel, and proximity sensor; on-board LEDs; interface to PC GUI | $10.00 | |
The eZ430™


eZ430 development tools includes all the hardware and software needed for a complete MSP430 project in a portable USB stick. The eZ430 tools includes a free IDE, provide full emulation capabilities and include detachable target boards.
New MSP430 users that would like to get started with an easy to use, low cost tool should start here.www.ti.com/ez430
| eZ430 Development Tools | ||
| Part Number | Description | Price |
| EZ430-RF256x | MSP430 + CC2560Bluetooth® evaluation tool and software development tool for the MSP430 and CC2560 that includes all the necessary hardware and software in a convenient USB stick. | $99 |
| eZ430-Chronos | Highly-integrated wireless sports watch development system. Includes a CC430-based RFcapablewatch, a USB RF Access Point and a USB emulator. | $49 |
| eZ430-F2013 | Complete development system with detachable target board and USB emulator. Ideal for new users. | $20 |
| eZ430-RF2500 | Wireless development system including two detachable 2.4GHz wireless target boards and USB emulator. Ideal for new users working with wireless. | $49 |
| eZ430-RF2500- SEH |
Solar Energy Harvesting development system. A self-powered wireless sensor network. | $149 |
| eZ430-T2012 | 3 MSP430F2012 target boards (emulator required). | $10 |
| eZ430-RF2500T | 2.4GHz wireless target board for expanding your wireless network (emulator required). | $20 |
| AMB8423 (eZ430-RF1101T) |
900MHz wireless target board for expanding your wireless network (emulator required). | Call |
Starter Kits: Programmer + Target Board + IDE


Starter Kits come with everything required to complete an entire project including a target board, USB debugging and programming interface, free IDE software, MSP430 samples, and cables. Most target boards include a socket for a specific package and pin count. Please double check the recommended tool for the device you intent to use on the device's web page.
- NOTE: Although some devices share a package and pin count, the pin out may vary. Please check the device specific webpage for the recommended target board.
Experimenter Boards


Experimenter Boards from Texas Instruments feature selected MSP430 devices and additional hardware components for easy system evaluation and prototyping. They are the ideal platform for learning a new architecture or testing the capabilities of a device.
| MSP430 Experimenter Boards | |||
| Part Number | Featured Devices | Features | Price |
| MSP-EXP430F5438 | MSP430F5438 | Dot-matrix LCD, 3-axis accelerometer, microphone, audio output, USB communication, joystick, 2 buttons, 2 LEDs | $149 |
| MSP- EXP430FG4618 | MSP430FG4618,MSP430F2013 | LCD, capacitive sensitive input, audio output, buzzer, RS-232 communication, 2 buttons, 3 LED | $99 |
| MSP-EXP430F5529 | MSP430F5529 | Complete USB development board, Dot Matrix LCD, microSD card, 3-axis accelerometer, 5-pad capacitive touch slider, RF Module connectors, LEDs, Integrated Flash Emulation Tool | $149 |
| MSP-EXP430FR5739 | MSP430FR5739 | FRAM-based experimenter's board, accelerometer, thermistor, LEDs, switches, connections for RF modules, integrated Flash Emulation Tool. | $29 |
Debugging & Programming Tools


Thanks to its on-chip Embedded Emulation, only one development tool is required forallMSP430 flash devices. It provides full access to real-time, in-system debugging with multiple hardware breakpoints, trace capability, clock control and other advanced debugging features typically only found on high-end development systems.
| Debugging and Programming Tools | ||||
| Part Number | PC Port | Programming Interface | Price | Provider |
| MSP-FET430UIF* | USB | JTAG, Spy Bi-Wire | $99 | Texas Instruments |
| MSP-FET430PIF | Parallel | JTAG | $49 | Texas Instruments |
| FlashPro430 | USB | JTAG, Spy Bi-Wire, BSL | $219 | Elprotronic |
| REP430 | N/A | JTAG, Spy Bi-Wire, BSL Provider | $149 | Elprotronic |
- * Most Popular
Production Programmers

MSP430 Production Programmers expedite the time to download firmware to your target device by programming several devices simultaneously. Production programmers are easy to setup and can be used in conjunction with a PC using automation software or as a stand-alone programming station that programs multiple devices with a single button.
| Production Programmers | ||||
| Part Number | PC Port | Features | Price | Provider |
| MSP-GANG430 | Serial | Program 8 devices at a time. Works with PC or standalone. |
$199 | Texas Instruments |
| GangPro430 | USB | Program 6 devices at a time via JTAG, Spy Bi-Wire and BSL. Fast programming time. | $339 | Elprotronic |
| MSP-GANG | Serial & USB | Recommended Program up to 8 devices at a time. Works with PC or standalone. 3x faster than original MSP-GANG430 |
$249 | Texas Instruments |