16-Bit Ultra-Low Power MSP430™ Microcontrollers




MSP430 Hardware


Hardware consists of an array of boards ranging from 'eZ' to full-blown user experience. Depending on the user's needs, the list of hardware products has several features to help move forward to production.

 


Touch Sensing Resources

cap touch launch pad


Enabling the world's lowest power touch sense capabilities on all MSP430™ MCUs, the capacitive touch portfolio from Texas Instruments introduces new hardware and free software to give developers easy-to-use, cost effective options for microcontroller-based capacitive touch applications, while still benefiting from the battery-saving features of the MSP430. www.ti.com/capacitivetouch




Touch Sensing Resources
Type Part Number Features Price
LaunchPad BoosterPack 430BOOST-SENSE1 Capacitive touch button, scroll wheel, and proximity sensor; on-board LEDs; interface to PC GUI $10.00
Experimenter Board MSP-EXP430F5529 Experimenter board with 5-pad capacitive touch slider, USB interface, Dot Matrix LCD, microSD card, 3-axis accelerometer, RF Module connectors, LEDs, Integrated Flash Emulation Tool $149
Software Library Capacitive Touch Sense Library Free C library for enabling capacitive touch and proximity capabilities on any MSP430 device. Free

 

MSP430 LaunchPad & BoosterPacks





LaunchPad is an easy-to-use development tool intended for beginners and experienced users alike for creating microcontroller-based applications. At $4.30, the LaunchPad offers everything you need to get started with your projects, and provides a complete hardware and software reference design for MSP430. BoosterPacks are plug-in boards for the LaunchPad that expand the LaunchPad's functionality to enable more options.




MSP430 LaunchPad & BoosterPacks
Part Number Featured Devices Features Price
LaunchPad        
MSP-EXP430G2
MSP430G2211,MSP430G2231 Integrated flash emulation tool, 14/20-pin DIP target socket, 2 buttons, 2 LEDs, and PCB connectors. Also comes with MSP430G2211 and MSP430G2231 devices. $4.30
430BOOST-SENSE1 MSP430G2452 Capacitive touch button, scroll wheel, and proximity sensor; on-board LEDs; interface to PC GUI $10.00

Back to the top


The eZ430™


eZ430 development tools includes all the hardware and software needed for a complete MSP430 project in a portable USB stick. The eZ430 tools includes a free IDE, provide full emulation capabilities and include detachable target boards.

New MSP430 users that would like to get started with an easy to use, low cost tool should start here.www.ti.com/ez430


eZ430 Development Tools
Part Number Description Price
EZ430-RF256x MSP430 + CC2560Bluetooth® evaluation tool and software development tool for the MSP430 and CC2560 that includes all the necessary hardware and software in a convenient USB stick. $99
eZ430-Chronos Highly-integrated wireless sports watch development system.  Includes a CC430-based RFcapablewatch, a USB RF Access Point and a USB emulator.  $49
eZ430-F2013 Complete development system with detachable target board and USB emulator. Ideal for new users. $20
eZ430-RF2500 Wireless development system including two detachable 2.4GHz wireless target boards and USB emulator.  Ideal for new users working with wireless. $49
eZ430-RF2500- SEH
Solar Energy Harvesting development system. A self-powered wireless sensor network. $149
eZ430-T2012 3 MSP430F2012 target boards (emulator required). $10
eZ430-RF2500T 2.4GHz wireless target board for expanding your wireless network (emulator required). $20
AMB8423
(eZ430-RF1101T)
900MHz wireless target board for expanding your wireless network (emulator required). Call

Back to the top


Starter Kits: Programmer + Target Board + IDE



Starter Kits come with everything required to complete an entire project including a target board, USB debugging and programming interface, free IDE software, MSP430 samples, and cables. Most target boards include a socket for a specific package and pin count.  Please double check the recommended tool for the device you intent to use on the device's web page.




Starter Kits: Programmer + Target Board + IDE
Socket Pin-Count Package  Supported Target Board
& Programmer
Target Board Only
8-pin SOIC (D) MSP-FET430U8 MSP-TS430D8
14-pin PW (TSSOP) MSP-FET430U14 MSP-TS430PW14
PW (TSSOP) MSP-FET430U092 MSP-TS430L092
24-pin PW (TSSOP) MSP-FET430U24 MSP-TS430PW24
20-/28-pin DW (TSSOP) -- MSP-TS430DW28
PW (TSSOP) MSP-FET430U28 MSP-TS430PW28
TSSOP (PW) MSP-FET430U28A MSP-TS430PW28A
38-pin DA (TSSOP) MSP-FET430U38 MSP-TS430DA38
40-pin RHA (QFN) MSP-FET430U40A MSP-TS430RHA40A
RHA (QFN) MSP-FET430U23x0 MSP-TS430QFN23x0
RSB (QFN) MSP-FET430U40 MSP-TS430RSB40
48-pin DL (SSOP) MSP-FET430U48 MSP-TS430DL48
QFN (RGZ) -- EM430F5137RF900
QFN (RGZ) MSP-FET430U48B MSP-TS430RGZ48B
64-pin PM (QFP) MSP-FET430U64 MSP-TS430PM64
PM (QFP) Pinout A MSP-FET430U64A MSP-TS430PM64A
RGC (QFN) MSP-FET430U64USB MSP-TS430RGC64USB
CC430F6137 900MHz FET430F6137RF900 EM430F6137RF900
QFN (RGC) MSP-FET430U64B MSP-TS430RGC64B
80-pin PN (QFP) MSP-FET430U80 MSP-TS430PN80
MSP430F552x
PN (LQFP)
MSP-FET430U80USB MSP-TS430PN80USB
QFP (PN)
PN (LQFP)
MSP-FET430U80A MSP-TS430PN80A
100-pin
PZ (QFP) MSP-FET430U100 MSP-TS430PZ100
PZ (QFP) MSP-FET430U100B MSP-TS430PZ100B
PZ (QFP) MSP-FET430U100C MSP-TS430PZ100C
PZ (QFP) MSP-FET430U100USB MSP-TS430PZ100USB
PZ (QFP) Pinout A MSP-FET430U100A MSP-TS430PZ100A
MSP430F54x PZ (QFP) MSP-FET430U5x100 MSP-TS430PZ5x100
  • NOTE: Although some devices share a package and pin count, the pin out may vary.  Please check the device specific webpage for the recommended target board.

Back to the top


Experimenter Boards

Experimenter Board MSP-EXP430f5438

Experimenter Boards from Texas Instruments feature selected MSP430 devices and additional hardware components for easy system evaluation and prototyping. They are the ideal platform for learning a new architecture or testing the capabilities of a device. 



MSP430 Experimenter Boards
Part Number Featured Devices Features Price
MSP-EXP430F5438 MSP430F5438 Dot-matrix LCD, 3-axis accelerometer, microphone, audio output, USB communication, joystick, 2 buttons, 2 LEDs $149
MSP- EXP430FG4618 MSP430FG4618,MSP430F2013 LCD, capacitive sensitive input, audio output, buzzer, RS-232 communication, 2 buttons, 3 LED $99
MSP-EXP430F5529 MSP430F5529 Complete USB development board, Dot Matrix LCD, microSD card, 3-axis accelerometer, 5-pad capacitive touch slider, RF Module connectors, LEDs, Integrated Flash Emulation Tool $149
MSP-EXP430FR5739 MSP430FR5739 FRAM-based experimenter's board, accelerometer, thermistor, LEDs, switches, connections for RF modules, integrated Flash Emulation Tool. $29

 

Debugging & Programming Tools



Thanks to its on-chip Embedded Emulation, only one development tool is required forallMSP430 flash devices.  It provides full access to real-time, in-system debugging with multiple hardware breakpoints,  trace capability, clock control and other advanced debugging features typically only found on high-end development systems. 



Debugging and Programming Tools
Part Number PC Port Programming Interface Price Provider
MSP-FET430UIF* USB JTAG, Spy Bi-Wire $99 Texas Instruments
MSP-FET430PIF Parallel JTAG $49 Texas Instruments
FlashPro430 USB JTAG, Spy Bi-Wire, BSL $219 Elprotronic
REP430 N/A JTAG, Spy Bi-Wire, BSL Provider $149 Elprotronic
  • * Most Popular

 

Production Programmers

MSP430 Production Programmers expedite the time to download firmware to your target device by programming several devices simultaneously.  Production programmers are easy to setup and can be used in conjunction with a PC using automation software or as a stand-alone programming station that programs multiple devices with a single button. 




Production Programmers
Part Number PC Port Features Price Provider
MSP-GANG430 Serial Program 8 devices at a time.
Works with PC or standalone.
$199 Texas Instruments
GangPro430 USB Program 6 devices at a time via JTAG, Spy Bi-Wire and BSL. Fast programming time. $339 Elprotronic
MSP-GANG Serial & USB Recommended
Program up to 8 devices at a time. Works with PC or standalone.
3x faster than original MSP-GANG430
$249 Texas Instruments

Back to the top


Complete Listing of MSP430 Tools