Expand
Expand
 
  • My Products
  • No Products in your history
  • My Technical Documents
  • No documents in your history
  • My Searches
  • No Search in your history

Overview for Low Voltage Series

Low Voltage


MSP430 Low Voltage 16-bit Microcontroller Series

The MSP430C09x & MSP430L092 are the world's first true 0.9V operating microcontrollers. This series has the capability to run all analog and digital logic at 0.9V, without boosting parts of the logic to a higher voltage. For more information, see http://ti.com/lowvoltagewiki.

 

Low Voltage User‘s Guide

 

Key Features

  • Up to 4 MHz CPU speed
  • 0.9V – 1.65V operation
  • Up to 256 kB Flash
  • Program memory is 2 KB - The basic blocks of the APOOL are a 256mV voltage reference, a Comparator, and an 8-bit DAC

Ultra-Low Power

As low as:
  • 45 μA / MHz (1.3V) Active Mode
  • 6 μA Standby Mode
  • 3 μA Off Mode

Featured Applications

  • Single 1.5V battery operated devices



MSP-TS430L092

MSP430L092 Target Board

More

MSP430 Low Voltage Video





From ultra-low power MSP430™ MCUs and high-performance TMS320C2000™ real-time controllers, to Hercules 32-bit ARM-based safety MCUs and Tiva™ ARM® Cortex™-M4F MCUs, TI offers the broadest range of embedded control products.