Expand
Expand
 
  • My Products
  • No Products in your history
  • My Technical Documents
  • No documents in your history
  • My Searches
  • No Search in your history

MSP430x2xx


Value Line

The MSP430 Microcontroller Value Line brings 16-bit performance, up to 16 MHz operation, integrated intelligent peripherals, and ultra-low power at low-cost 8-bit MCU prices for cost sensitive applications.

MSP430G2xx User’s Guide

 

Key Features

  • Up to 16 MHz CPU speed
  • 1.8V – 3.6V operation
  • Up to 56 KB Flash
  • Up to 4 KB RAM
  • MSP430G2xx2, G2xx3, and G2xx5 devices provide unique capacitive touch sense IO ports

Ultra-Low Power

As low as(@2.2V):
  • 0.1 μA RAM retention
  • 0.4 μA Standby mode (VLO)
  • 0.7 μA real-time clock mode
  • 220 μA / MHz active
  • Ultra-Fast Wake-Up From Standby Mode in <1 μs

MSP430™ Capacitive Touch Pro GUI

PC-based tool to verify capacitive touch button, slider,and wheel designs

More

MSP-FET430U28A

MSP-FET430U28A kit includes all of the hardware and software required to quickly begin application development on the MSP430 MCU.

More

MSP430 Makes Math Easy

Experience up to 100x better performance with our optimized fixed and floating point scalar math libraries!

More

Value Line LaunchPad

Easy-to-use flash programmer and debugging tool for the MSP430G2xx Value Line.

More




From ultra-low power MSP430™ MCUs and high-performance TMS320C2000™ real-time controllers, to Hercules 32-bit ARM-based safety MCUs and Tiva™ ARM® Cortex™-M4F MCUs, TI offers the broadest range of embedded control products.