Microcontrollers (MCU)

Microcontrollers for Ultra-Low Power, High-Performance Real-Time Control and ARM-based Embedded Design Solutions

 

 

From ultra-low power MSP430™ MCUs and high-performance TMS320C2000™ real-time controllers, to Hercules 32-bit ARM-based safety MCUs and Stellaris® ARM® Cortex™-M3 MCUs, TI offers the broadest range of embedded control products.

 

Ultra-Low Power
16-bit Microcontroller
MSP430™

General Purpose
32-bit Microcontroller
Stellaris® ARM® Cortex™-M

Real-Time
32-bit Microcontroller
C2000™

Safety-Critical
32-bit Microcontroller

Hercules™ ARM® Safety MCUs

Up to 25MHz

Up to 80MHz

Up to 300MHz

Up to 220MHz
Flash 0.5KB to 256KB, FRAM, ADC, DAC, LCD, USB, RF, PWM, Op-Amp, SPI, I2C Flash 8KB to 256KB, USB, ENET MAC&PHY, CAN, ADC, PWM, SPI, QEI Flash 16 KB to 1 MB, RAM up to 512KB, FPU, PWM, ADC, CAN, SPI, I2C, USB, ENET Flash 256KB to 3MB, FPU, ECC, PWM, ADC, CAN, LIN, I2C, FlexRay, ENET, USB
Capacitive Touch, Measurement, Metering, Sensing, Consumer Electronics, General Purpose Connectivity, Security, Motor Control, Human Machine Interface (HMI), Industrial Automation Motor Control, Digital Power, Lighting, Renewable Energy, Metering PLC Transportation, Industrial, Medical, Safety
From $0.25* USD From $1.00* USD From $1.85* USD From $5.00* USD
MSP430 Product Search Stellaris Product Search C2000 Product Search Hercules Product Search

  • Make the Switch to TI Microcontrollers
  • Make the Switch to TI Microcontrollers
  • Change ultra-low-power memory forever - TI.com
  • cortex_m3_tempest - TI.com
  • Make the switch
  • AFE4110 - TI.com



RF Connectivity with MCU
Find the perfect wireless connectivity solution to complement your microcontroller design.

 

TI's new SM320F28335-HT is:
guaranteed for temperatures from –55°C to 210°C.


 

TI Deals
Get the latest MSP430™ products at huge discounts every two weeks!


 

MCU Newsflash
Sign up for the MCU Newsflash.

 

Microcontroller Projects
Looking for microcontroller projects?

 

Texas Instruments Microcontroller Families:

MSP430 Ultra-Low-Power 16 bit Microcontrollers - 16-bit RISC MSP430 MCUs are the industry’s lowest power solution for 8- to 16-bit battery-powered measurement applications including metering, portable instrumentation and intelligent sensing.

C2000™ 32-bit Microcontrollers - 32-bit TMS320C2000 microcontrollers offer up to 150 MIPS of DSP processing power with MCU peripheral integration and ease-of use for applications including motor control, power conversion and advanced sensing.

Stellaris® 32-bit ARM Microcontrollers - 32-bit Stellaris® ARM® Cortex™-M3 microcontrollers combine sophisticated, flexible mixed-signal system-on-chip integration with unparalleled real-time multitasking capabilities. Based on the revolutionary Cortex™-M3 technology from ARM®, the award-winning Stellaris® family offers the widest selection of precisely-compatible MCUs in the industry.

Hercules™ ARM® Safety MCUs - The Hercules safety microcontroller platform consists of three ARM® Cortex™-based microcontroller families: TMS470M, TMS570 and RM4x. Designed specifically for IEC 61508 and ISO 26262 safety critical applications, the Hercules platform provides advanced integrated safety features while delivering scalable performance, connectivity, and memory options.