|
From ultra-low power MSP430™ MCUs and high-performance TMS320C2000™ real-time controllers, to Hercules 32-bit ARM-based safety MCUs and Stellaris® ARM® Cortex™-M3 MCUs, TI offers the broadest range of embedded control products.
|
Ultra-Low Power 16-bit Microcontroller MSP430™ |
General Purpose 32-bit Microcontroller Stellaris® ARM® Cortex™-M |
Real-Time 32-bit Microcontroller C2000™ |
Safety-Critical 32-bit Microcontroller Hercules™ ARM® Safety MCUs |
|||
Up to 25MHz |
Up to 80MHz |
Up to 300MHz |
Up to 220MHz |
|||
| Flash 0.5KB to 256KB, FRAM, ADC, DAC, LCD, USB, RF, PWM, Op-Amp, SPI, I2C | Flash 8KB to 256KB, USB, ENET MAC&PHY, CAN, ADC, PWM, SPI, QEI | Flash 16 KB to 1 MB, RAM up to 512KB, FPU, PWM, ADC, CAN, SPI, I2C, USB, ENET | Flash 256KB to 3MB, FPU, ECC, PWM, ADC, CAN, LIN, I2C, FlexRay, ENET, USB | |||
| Capacitive Touch, Measurement, Metering, Sensing, Consumer Electronics, General Purpose | Connectivity, Security, Motor Control, Human Machine Interface (HMI), Industrial Automation | Motor Control, Digital Power, Lighting, Renewable Energy, Metering PLC | Transportation, Industrial, Medical, Safety | |||
| From $0.25* USD | From $1.00* USD | From $1.85* USD | From $5.00* USD | |||
| MSP430 Product Search | Stellaris Product Search | C2000 Product Search | Hercules Product Search |
Texas Instruments Microcontroller Families:
MSP430 Ultra-Low-Power 16 bit Microcontrollers - 16-bit RISC MSP430 MCUs are the industry’s lowest power solution for 8- to 16-bit battery-powered measurement applications including metering, portable instrumentation and intelligent sensing.
C2000™ 32-bit Microcontrollers - 32-bit TMS320C2000 microcontrollers offer up to 150 MIPS of DSP processing power with MCU peripheral integration and ease-of use for applications including motor control, power conversion and advanced sensing.
Stellaris® 32-bit ARM Microcontrollers - 32-bit Stellaris® ARM® Cortex™-M3 microcontrollers combine sophisticated, flexible mixed-signal system-on-chip integration with unparalleled real-time multitasking capabilities. Based on the revolutionary Cortex™-M3 technology from ARM®, the award-winning Stellaris® family offers the widest selection of precisely-compatible MCUs in the industry.
Hercules™ ARM® Safety MCUs - The Hercules safety microcontroller platform consists of three ARM® Cortex™-based microcontroller families: TMS470M, TMS570 and RM4x. Designed specifically for IEC 61508 and ISO 26262 safety critical applications, the Hercules platform provides advanced integrated safety features while delivering scalable performance, connectivity, and memory options.