Cart |

The Hercules RM4 Safety MCU family enables customers to easily develop safety critical industrial and medical applications. The RM4 ARM® Cortex™-R4 based family has floating point options with up to 220MHz of performance, more than 350 DMIPS. With integrated safety features, advanced connectivity options, and flexible real-time control peripherals, the RM4 family is an ideal solution for industrial and medical applications with specific safety requirements.
RM4 ARM Cortex-R4 Product Brochure
Ease certification and simplify designs for your safety-critical applications!
MoreFrom ultra-low power MSP430™ MCUs and high-performance TMS320C2000™ real-time controllers, to Hercules 32-bit ARM-based safety MCUs and Tiva™ ARM® Cortex™-M4 MCUs, TI offers the broadest range of embedded control products.