Arm-based microcontrollers
Highly integrated, low-cost MCUs for industrial and automotive systems
Browse by category
Arm® Cortex®-M0+
Reduce system cost and accelerate development time with our Arm Cortex-M0+ microcontroller portfolio and ecosystem
Arm® Cortex®-M4
This scalable portfolio of microcontrollers offer a multitude of feature-rich communication peripherals. To help you create reliable and highly connected industrial systems.
Arm® Cortex®-R
Combine the real-time processing, security and safety features of a microcontroller with the multicore computing capability, signal processing and advanced networking typically seen in a MPU
Why choose TI Arm® Cortex®-based microcontrollers
Find the right product for your design
We offer cost-optimized microcontrollers for general-purpose and high-performance control and networking. Our large portfolio helps you find the best combination of performance and features.
Scale performance over time
Our large and diverse portfolio can future-proof your designs because you can easily scale application performance up or down. As your products evolve, our scalable solutions evolve with you.
Reduce time-to-market
We offer extensive resources, including hardware boards, software and online support and training that helps you design, develop and launch products quickly at a reduced cost.
Our Arm® Cortex®-based advantages
Our design resources streamline device configuration, ensuring that you spend your time on designing your application not learning new software. Our expansive portfolio includes:
- Pin-to-pin devices across packages and memory options, along with compatible software.
- Analog integration options in pin-to-pin compatible devices such as dual zero drift operational amplifiers, comparators and 12-bit analog-to-digital converters.
- Package options for an M0+ portfolio, from 8 pins to 100 pins.
From digital power control to motor drives, our devices are capable of integrating control, networking, security, and Safety Integrity Level (SIL)-3/Automotive Safety Integrity Level (ASIL)-D functional safety compliance to enable one chip solutions. With a rich and enhanced analog peripheral set to achieve complex control topologies, our devices feature Arm® Cortex®-R5F based solutions for your real-time control needs.
- One to four Arm Cortex-R5F devices at up to 800 MHz
- Enhanced high-resolution pulse-width modulators (150 ps), up to five 12-bit analog-to-digital converters at 4 MSPS.
- Reliable and accurate sensing, removing the need for an external field-programmable gate array.
Scalable and efficient networking for factory automation and control
Our Cortex-R-based microcontrollers provide a foundation for real-time, deterministic communication in industrial settings. These products include certified device stacks and comprehensive stack support at no additional cost. Our comprehensive industrial communication offering reduces development time, project costs, and time-to-market.
- Enable EtherCAT, EtherNet/IP, IO-Link and PROFINET protocols
- Achieve cycle times as low as 31.25 microseconds
- Incorporate Time Sensitive Networking (TSN) and Single Pair Ethernet
Industrial Communication Protocols Supported on Sitara™ Processors (Rev. D)
Software development kit
Factory automation design made simple with multiprotocol industrial Ethernet syste
Streamline your functional safety design
From industrial automation and motor drives to advanced automotive systems, TI Functional Safety-Compliant products include features such as isolated microcontrollers for safety functions up tto Safety Integrity Level (SIL) 3/Automotive Safety Integrity Level (ASIL) , memory protection units, temperature monitoring sensors and multi-channel analog-to-digital converters for system monitoring.
- Made for SIL-2 to SIL-3 and ASIL-B to ASIL-D requirements.
- Features on-chip safety diagnostics.
- Built using TÜV SÜD-certified functional safety development processes.