MSP430x4xx


Tiva™ C Series MCUs

As the first ARM® Cortex™-M4 microcontrollers (MCUs) to be implemented on TI’s proprietary 65-nm process technology, the Tiva C Series provides customers an opportunity to increase their connectivity integration without sacrificing price, performance, or power consumption.

Every C Series MCU integrates a floating-point core and high-performance analog-to-digital converters while still providing low-power modes that consume as little 1.6 μA. With up to 40 PWM outputs, a generous number of serial communication peripherals, USB OTG, and two CAN controllers, the Tiva C Series provides an excellent baseline for home, building, and industrial applications.

Connectivity application designers understand that their designs require more than simply hardware. Often, the greatest challenges that designers face is in software, and the Tiva C Series offers an ideal solution. TivaWare for C Series is a free license, royalty-free library of C files that includes both peripheral-level and application-level libraries.

The peripheral library and in-system programming utilities are included in ROM on every Tiva C Series MCU. TivaWare for C Series delivers USB, CAN, graphics, and sensor application libraries so that customers can focus their energy on building applications instead of programming their connectivity peripherals.

Download Tiva C Series Brochure

  • TivaWare™ for ARM® MCUs


Key Features

  • Floating-point capable
  • 256 KB Flash, 32 KB SRAM
  • Two 12-bit, 24-channel, 1-MSPS ADCs
  • Optional full-speed USB 2.0 with device, host, and OTG
  • Advanced motion control capability—up to 40 PWM outputs and two quadrature encoder interfaces
  • Generous serial communication options available:
    • Eight UARTs
    • Six I2C
    • Four SPI / SSI
  • Low-power modes, including power-saving hibernate
  • 64-LQFP, 100-LQFP, 144-LQFP, and 157-BGA packages

Key Benefits

  • 12-bit ADC accuracy is achievable at the full 1-MSPS rating with no hardware averaging
  • ARM Cortex-M4 with floating point with capabilities for digital signal control applications
  • First ARM Cortex-M MCU in advanced 65-nm technology balances performance and low power
  • Range of pin-compatible memory options and package configurations
  • Advanced flash technology with a minimum of 100,000 program/erase cycles

Tiva™ ARM® Microcontrollers

Stellaris® ARM® Cortex™-M3 MCUs

Looking for Stellaris LM3S microcontrollers? Go here for more information.

More

Quick Datasheets

Plus Pricing, Availability, Samples

 

 

TivaWare software is an extensive suite of software designed to simplify and speed development of Tiva series-based microcontroller applications.

More

Tiva C Series EK-TM4C123G LaunchPad

The EK-TM4C123GXL LaunchPad includes everything you need to get started with ARM Cortex-M4 development!

More

MCU NewsFlash

TI University Program - image

Sign up today to get the latest information on all TI MCU devices!

More

Tiva C Series MCUs Support Forums

From ultra-low power MSP430™ MCUs and high-performance TMS320C2000™ real-time controllers, to 32-bit ARM-based safety MCUs and Tiva™ ARM® Cortex™-M4 MCUs, TI offers the broadest range of embedded control products.