Microcontroller (MCU) Product Selection

TI’s low power and high performance MCUs, with wired and wireless connectivity options, are optimized for a broad range of applications. From ultra-low power MSP MCUs and high-performance C2000™ real-time controllers, to ARM-based MCUs, TI's microcontroller platform offers innovated devices with integrated on-chip architectures, unique intellectual property, system expertise and a comprehensive ecosystem of software, tools and support.

  Ultra-low-power
MSP430FRx MCUs
Low-Power + Performance
MSP432P4x MCUs
C2000 Piccolo MCUs C2000 Delfino MCUs SimpleLink
CC26x Wireless MCUs
  C55x DSP C674x DSP C66x DSP 66AK2x KeyStone Multicoe DSP+ARM C66x DSP
Primary purpose Applications where the majority of microcontroller life is spent in standby Mostly 'On' battery powered applications needing significant compute requirements Broad closed loop control applications High performance closed loop control applications Multi-standard 2.4GHz RF platform for ultra-low power applications
Frequency (MHz) Up to 24MHz Up to 48MHz Up to 120 MHz per core Up to 300 MHz per core Up to 48MHz
Non-volatile memory (KB) Up to 128KB FRAM Up to 256KB Flash *If you're looking for MCUs with up to 512KB Flash, see the MSP430F5x/6x series Up to 512 KB Flash Up to 1 MB Flash up to 128 KB Flash
* higher memory options available in the entire wireless connectivity portfolio, look for CC2540/1 and CC2538
RAM (KB) Up to 128KB FRAM Up to 64 SRAM Up to 100 KB SRAM Up to 516 KB SRAM Up to 20kB SRAM
CPU (# of cores and type) 16-bit MSP430 32-bit ARM® Cortex®-M4F 32-bit C28x
32-bit CLA co-processor
Up to 2x 32-bit C28x
Up to 2x 32-bit CLA co-processor
32-bit ARM® Cortex®-M3
Key Features Lowest-power standby mode (500nA), fast write speeds, high endurance, flexible memory partitioning, integrated analog, easy-to-use architecture Lowest-power active mode (90µA/MHz), increased computational performance, LDO and DC/DC converters, integrated analog, easy-to-use architecture *If you're looking for MCUs with USB, see the MSP430F5x/6x series series MCU architecture designed to sense, process, and actuate control systems with minimal latency. Features include DSP processing, high resolution PWMs, fast ADCs, plus much more. MCU architecture designed to sense, process, and actuate control systems with minimal latency. Features include DSP processing, high resolution PWMs, fast ADCs, plus much more. Easy to use Wireless microncontollers, unique pin to pin compatibility accross multi-standards support (Bluetooth Smart, RF4CE, 6LoWPAN, ZigBee + Sub 1GHz family, Ultra-Low Power operations including an integrated sensor controller, Sensitivity -97dBm BLE, best link budget, Power output: +5dBm @ 2.4 GHz, small package size including 4x4mm QFN.
Peripherals LCD, 10/12-bit ADC, comparator, timer, RTC, multiplier, I2C, SPI, UART, AES *If you're looking for MCUs with other analog peripherals such as DACs or higher resolution sigma-delta ADCs, see our expanded Low-power portfolio. 14-bit ADC, comparator, timer, RTC, multiplier, I2C, SPI, UART, AE Processing accelerators, high resolution PWM, 12-bit ADC(s), analog comparator, sigma delta filter module, programmable gain amplifier, DAC output, high resolution signal capture, QEP, CAN, LIN, USB, serial interfaces Processing accelerators, high resolution PWM, 12 and 16-bit ADC(s), analog comparator, sigma delta filter module, DAC output, signal capture, QEP, CAN, LIN, USB, serial interfaces DC/DC converter, Temp/battery monitor, AES, GPIO, Timers, UART/ SPI, I2C / I2S, DMA, 12-bit ADC and comparators, Digital sensor readings Capacitive sensing, ultra-low power sensor controller, integrated RTOS, Peripheral drivers and libraries Royalty-free protocol stacks
Operating Temperature -40 to 85 C *If you're looking for MCUs with operating temperature up to 125°C, see our expanded Low-power portfolio. -40 to 85 C -40 to 105C
-40 to 125C
-40 to 125C AEC-Q100 qualified
-40 to 85C
-40 to 105C
-40 to 125C
-40 to 125C AEC-Q100 qualified
-40 to 85C
*extreme temperature up to 125C Bluetooth Smart solution and automotive qualitification available in the portfolio
Applications Consumer and portable electronics, building and factory automation and control, smart grid and energy, medical, healthcare, fitness, energy harvesting Consumer and portable electronics, building and factory automation and control, smart grid and energy, medical, healthcare, fitness, wearables Motor control, industrial drives and automation, power converters, solar power, automotive, appliances Motor control, industrial drives and automation, power converters, solar power, automotive, appliances Health, fitness and medical, home and building automation, smart grid and metering, consumer and portable electronics, industrial Internet of Things (IoT)
Pricing $0.99 - $4.50 Currently Sampling $1.89 - $13.30 $8.95 - $18.18 $2.70 - $4.56
Learn more Learn more about MSP430FRx MCUs Learn more about MSP432™ MCUs Learn more about C2000 Piccolo MCUs Learn more about C2000 Delfino MCUs Learn more about SimpleLink CC26x MCUs
See all ultra-low-power MCUs See all low power + performance MCUs See all real-time control MCUs See all real-time control MCUs See all wireless MCUs