SimpleLink wireless microcontrollers

Proven solutions delivering the most security, lowest power and broadest wireless protocol support.

Lowest Power

Low Power

Setting industry standards with highly integrated, lowest power solutions.

  • Run multi-years on battery or battery-less systems
  • Ultra-low power spanning 20km on a coin cell
  • Customizable low-power profiles
SimpleLink Portfolio

SimpleLink Portfolio

TI offers the broadest portfolio of differentiated wired and wireless ARM MCUs.

  • Built-in security features
  • Advanced analog integration
  • Supports Bluetooth® low energy, Wi-Fi®, Sub-1 GHz and RS485- based protocols
SimpleLink MCU Platform

SimpleLink MCU Platform

A single software foundation enables unprecedented scalability.

  • 100 percent code portability
  • Unified tool chain
  • On-demand access to code examples, documentation and training

Choose your Wireless Microcontroller:

As a leader in wireless technology, TI’s innovation with wireless microcontrollers has proven invaluable for Internet-of-Things (IoT) developers. With a commitment to customer support, stability and quality, the new SimpleLink MCU portfolio offers a range of wireless technologies to support your specific application needs.

CC3220 CC2640R2F CC1350 CC1310

CC3220

CC2640R2F

CC1350

CC1310

MCU Type Wireless MCU Wireless MCU Wireless MCU Wireless MCU
     Application yes yes yes yes
     Wireless Stack + RF yes yes yes yes
Wireless Technology Wi-Fi Bluetooth
low energy
Sub-1 GHz +
Bluetooth
low energy
Sub-1 GHz
SimpleLink SDK Compatible yes yes yes yes
Module Available TI module 3rd party module 3rd party module 3rd party module
Range 100 m 10+ m 10,000+ m 10,000+ m
Power Consumption AAA/AA batteries Energy harvesting
to coin cell
Energy harvesting
to coin cell
Energy harvesting
to coin cell
More Information SimpleLink
Wi-Fi
SimpleLink
Bluetooth
low energy
SimpleLink
Sub-1GHz + BLE
SimpleLink
Sub-1GHz

See full range of TI’s wireless microcontrollers

MSP432

Need advanced sensing capability and increased memory scalability without paying a power penalty?

The MSP432 SimpleLink Host microcontrollers offer industry leading performance with a 14-bit SAR ADC as well as memory scalable options up to 256kB, all packaged within the common SimpleLink development environment.

Learn more

SimpleLink Ecosystem

One Environment, unlimited potential

TI’s new SimpleLink MCU portfolio sets a new standard for developers - a single software environment that delivers flexible hardware, software and tool options for your Internet of Things (IoT) applications. With 100% code reuse you are no longer limited to one MCU or one connectivity standard. A one-time investment with the SimpleLink software development kit (SDK) opens the door to create unlimited applications.

Explore the SimpleLink Ecosystem

The SimpleLink SDK

The SimpleLink SDK

One common software architecture across the SimpleLink MCU portfolio- invest once and reuse often.

Learn more
Software & Tools

Software & Tools

Tap into TI LaunchPad™ kits, software tools, online development, open source hardware and on-board debugger/programmer

Get started
name

SimpleLink Academy

An interactive learning experience for the SimpleLink portfolio covering all phases of development.

Start training