Analog Integration for Microcontrollers

There are several advanced analog peripherals integrated in the broad portfolio of Texas Instruments microcontroller products. These key analog integrated peripherals such as analog-to-digital converters, operational amplifiers and comparators are the backbone for applications such as Industrial Sensors, Portable Health and Electricity Meters. Each application has its own analog characteristics. Below is the starting point for choosing the right microcontroller based on analog requirements.

  ADC DAC Comparator OpAMP Temp Sensor Inputs & Outputs Delta Sigma Filter Monitoring PHY
MCU Type 8-Bit SAR 10-Bit SAR 12-Bit SAR 16-Bit ADC 16-Bit Sigma Delta 24-Bit Sigma Delta 8-Bit 12-Bit Comparator OpAMP Temp Sensor 0.9v 1.8vg  5v  cap touch Delta Sigma Filter Voltage and Clocks PHY
MSP    
C2000™ Real-time Control                        
Safety                              
C2000 Control + Automation                              

MSP Integrated Analog Peripherals

MSP is a 16-bit family of microcontrollers designed from the ground up to support ultra-low-power applications. The integrated analog peripherals are designed to operate in the various power modes enabling a power-efficient system solution. Many of the analog peripherals have modes of operation that do not use the CPU at all, which enables low power consumption and frees the CPU for parallel operations. The information below highlights the key features of each analog integrated peripheral and recommended devices to begin evaluation.

Learn more about MSP integrated analog peripherals and front ends

C2000 Real-time Control Integrated Analog Peripherals

The C2000™ Real-time Control MCUs provide integrated high performance analog peripherals such as ADCs, comparators, op-amps, and much more. A mix of analog peripherals are available on all real-time control devices from the low cost Piccolo line of products to the high end Delfino microcontrollers.

Learn more about C2000 Real-Time Control integrated analog peripherals

Safety Integrated Analog Peripherals

Safety MCUs integrate analog sensing functions via 10-bit and 12-bit SAR ADCs with sampling rates up to 1.6 MSPS. In support of the fault detection and diagnosis requirements for safety critical designs, additional analog circuits are included to monitor critical system attributes such as the power supply, clock source and phase-locked loop. All Hercules devices include ADC Self-Test and calibration as well as voltage, oscillator and PLL monitoring.

Learn more about Safety integrated analog peripherals

C2000 Control + Automation Integrated Analog Peripherals

The C2000 control + automation devices are a family of ARM® Cortex®-M4 and –M3 and C28x microcontrollers designed from the ground up to support industrial and connected applications. The integrated analog peripherals enable applications to simultaneously control its environment, connect to the user and automate the system. The information below highlights the key features of each analog IP and recommended devices to begin evaluation.

Learn more about Control + Automation integrated analog peripherals