DesignDRIVE solutions for industrial servo and AC inverter drives

The place to create many designs for Industrial Drives

Jumpstart industrial drives, servo control evaluation and development with:

  • Examples using vector control of motors, incorporating torque, speed and position
  • Multiple current sense topologies
  • Analog and digital position sensor interfaces
  • Flexible real-time connectivity
  • Series of platform releases


Click on the blocks below to get more information
Design Drive Legend Image Map System Protection Multi-axis, multi-level and flexible PWMs High-performance, high-precision and smart sensing Position Manager technology Performance for real-time industrial motor control Industrial communications C2000 MCU differentiated architecture for drive control

Industrial communications

  • Solution support saves development time

Processing

  • Performance for real-time industrial motor control

Drive Control SOC

  • C2000™ microcontroller differentiated architecture for drive control

Sensored FOC software

  • Comprehensive support and future proof

Actuation

  • Multi-axis, multi-level and flexible PWMs

Protection

  • System protection

Sensing

  • High-performance, high-precision
    and smart sensing

Position sensor management

  • Position Manager technology

Sensored field oriented control software

  • Comprehensive support saves development time
    • Fast current loop
    • 3 current/voltage sensing options
    • 5 position sensor options
    • Over current protection
Computation and transforms
  • • Fast current loop implementation
       ‐ < 1.5 us on C28x at 200MHz
  • TMU-accelerated space-vector modulation, Park, Clarke
  • • Native PMSM support (portable to asynchronous machines)
  • • Scales from Piccolo™ F2807x to Deflino™ F2837xMCUs
Observer
Loop control
  • • Position, speed and torque control loops
  • • Cost-effective power circuit design
  • • Enables optimal profiles and move trajectories
Actuation and protection
  • • Highly configurable PWM
  • • Flexible on-chip routing of trip sources and qualifications
  • • High-resolution PWM
Sensing
  • • Drivers supporting concurrent Σ∆, fluxgate and shunt current sensing
  • • Programmable over current detection hardware
  • • 50ns prop delay protection—over current to PWM trip
Industrial communications
  • • CANOpen stacks (Third party)
  • • EtherCAT® stack (ETG)
Position manager technology
  • • On-chip master support for digital and analog position sensors: EnDat 2.2, BiSS-C, resolver, SIN/COS, incremental and more
  • • Example project showcasing use of each API command
  • • Analog sensor and absolute encoder performance results
Drive Control SOC


Right Block Diagram

Industrial communications


Solution support saves engineering months

  • EtherCAT stack reference
  • Power line communications
  • CANOpen
View the ETHERCAT TI Design reference design
Industrial Communications Diagram

Position Manager technology


  • Save at least 10 percent of the development effort when compared to custom solutions
  • Reduce system cost by up to 10 percent
  • Supports the leading analog and digital position sensors including resolver, SIN/COS, QEP, BiSS-C and EnDAT2.2
  • Reference hardware, example software is compliance tested and future-proof
Position Manager Diagram
Sensor type Speed Tested length Resolution C2000 MCU supported devices Technical documents
Incremental ~ 12,000 rpm N/A Encoder dependent TMS320F2803x, TMS320F2806x, TMS320F2807x, TMS320F2837xS, TMS320F2837xD
EnDat 2.2 / 2.1 8 MHz 100 m Up to 35 bits TMS320F28379S, TMS320F28379D
BiSS-C 5 MHz 100 m Up to 26 bits TMS320F28379S, TMS320F28379D
t-format (Tamagawa) 2.5 MHz 100 m Up to 24 bits TMS320F28379S, TMS320F28379D
SIN/COS ~ 12,000 rpm 1 m <.0025º TMS320F2807x, TMS320F2837xS, TMS320F2837xD1
Resolver > 3,000 rpm ~1 m >13.47 ENOB TMS320F2802x, TMS320F2807x, TMS320F2837xS, TMS320F2837xD1

1 This project can be ported to other C2000 MCU families, but has not been released via controlSUITE™ software at this time.

High-performance, high-precision and smart sensing

ADC

Precise and concurrent sampling of all three motor phases and DC bus with zero jitter

ADC post processing

On-chip hardware reduces ADC ISR complexity; shortens current loop cycles

Sigma Delta Filter Modules (SDFM)

Enable galvanic isolation with reinforced delta sigma modulators, like TI’s AMC1304

Sensing chip section diagram

Multi-axis, multi-level and flexible PWMs


Up to 12 ePWM pairs

Can generate high- side/low-side PWMs with deadband for multiple axes or multi-level inverters


One-shot and global reload

Of shadow registers to active registers

High resolution PWM transitions

Provide 150ps steps for duty cycle, period, dead band and phase offsets for 99 percent greater precision


Double buffered (shadow) registers

Allow updates while PWM register in-use; synchronized loading

PWM phase relationships and timer synchronization

Makes advanced time based control possible:

  • Configurable phase offset and time synchronization between PWM waveforms
  • Support for cycle-by-cycle modification of the each PWM phase value
Actuation and ePWM diagram
    Time-base sync on:
  • Period event / Zero event / SYNCIN event / S/W Sync event
    Shadow load sync on:
  • Period event / Zero event / S/W Sync event
  • Simultaneous register update across modules
  • Compare logic C and D for finer positioning of ADC SOC, interrupts or for resetting Σ∆ filters
  • Preconfigured logical operation options in digital compare to qualify tripping
 

System protection


Analog comparators

On-chip overvoltage protection eliminates external components; completely analog path to trip; generates STO 50ns detection to trip time!

Digital compare

Event generated when selected logical evaluation is true. Inputs from trip-zone input, ePWM crossbar or input crossbar. Trips and syncs PWMs, triggers ADC and generates interrupt.

ePWM crossbar

Over 60 on-chip trip sources including Analog compare, ADC, SD filters, capture and ADC post-processing compare.

Trip-zone

Is a fast, configure-once path to shut down the PWMs without software intervention (no ISR latency)

Performance for real-time industrial motor control

Up to 400 C28x MIPS
  • Single cycle execution across pipeline
  • Single-cycle trigonometry instructions
  • Complex math, FFT acceleration
Up to 400 CLA MIPS
  • Independent processing of multiple control loops
  • Optimized for math
  • Fast interrupt response

TMS320F2837xD MCU at 200 MHz features two C28x and two CLA co-processors for 800 total MIPS.

C28x™ TMU accelerated park transform

  Park Formula Graphic Cpu Cycle Bargraph 8x faster

C28x TMU accelerated resolver angle

Angle = arctan(S1/S2)
CPU cycle bargraph 7x faster

C28x Field oriented control loop

  C28x Field Oriented control loop diagram   CPU cycle bargraph 2x faster  

CLA real-time co-processor

C2000 Power Electronics Diagram

C2000 MCU differentiated architecture for drive control

C2000 Differentiated Architecture Diagram