C2000™ Piccolo™ 32-bit microcontrollers

A C2000 family of 32-bit microcontrollers designed for broad closed loop control applications.

  • C2000 Chip
    Learn about the C2000 32-bit microcontroller family

    Learn more

Piccolo microcontroller products

C2000 Piccolo TMS320F2807x MCUs C2000 Piccolo TMS320F28004x MCUs C2000 Piccolo TMS320F2806x MCUs C2000 Piccolo TMS320F2805x MCUs C2000 Piccolo TMS320F2803x MCUs C2000 Piccolo TMS320F2802x MCUs
 

TMS320F2807x MCUs

TMS320F28004x MCUs

TMS320F2806x MCUs

TMS320F2805x MCUs

TMS320F2803x MCUs

TMS320F2802x MCUs

Processing
Core (in lockstep) CPU + coprocessor CPU + coprocessor CPU + coprocessor CPU + coprocessor CPU + coprocessor CPU
Core Freq 120 – 240 MIPS 100 – 200 MIPS 90 – 180 MIPS 60 – 120 MIPS 60 – 120 MIPS Up to 60 MIPS
Memory (w/ ECC)
FLASH Up to 512KB Up to 256 KB Up to 256KB Up to 128KB Up to 128KB Up to 64KB
SRAM 100KB 100KB 100KB 20KB 20KB 12KB
Pricing
Pricing from $10.06 (1ku) Samples by request $4.95 (1ku) $3.25 (1ku) $3.05 (1ku) $1.99 (1ku)

TMS320F2807x Microcontroller

Pricing from: $10.06 (1ku)

New processing accelerators, PWM enhancements, and multiple ADCs enable TMS320F2807x MCUs to reach higher levels of performance in closed-loop control applications. Additionally, isolated current sensing designs are easier to implement with the new sigma delta filter modules.

Learn more Order now

Processing

  • 120 – 240 MIPS
  • CPU + coprocessor

Memory

  • Up to 512 KB Flash
  • Up to 100 KB SRAM

PWM

  • Up to 24 Channels
  • HRPWM technology

ADC

  • 12-bit, 3x sample-and-hold, 3.1 MSPS per ADC

TMS320F28004x Microcontroller

Pricing from: Samples by request

The Piccolo TMS320F28004x (F28004x) is a powerful 32-bit floating-point microcontroller unit (MCU) that lets designers incorporate crucial control peripherals, differentiated analog, and nonvolatile memory on a single device.

Learn more Order now

Processing

  • 100 – 200 MIPS
  • CPU + coprocessor

Memory

  • 256 KB Flash
  • 100 KB SRAM

PWM

  • Up to 16 Channels
  • HRPWM technology

ADC

  • 12-bit, 3x sample-and-hold, 3.1 MSPS per ADC

TMS320F2806x Microcontroller

Pricing from: $4.95 (1ku)

An all-around microcontroller for closed-loop control applications. Ease of coding with floating point processing on both the C28x™ CPU and CLA coprocessor. Support for high performance external sensors with HRCAP peripheral.

Learn more Order now

Processing

  • 90 - 180 MIPS
  • CPU + coprocessor

Memory

  • Up to 256 KB Flash
  • Up to 100 KB SRAM

PWM

  • 16 Channels
  • HRPWM technology

ADC

  • 12-bit, 2x sample-and-hold, 3.46 MSPS

TMS320F2805x Microcontroller

Pricing from: $3.25 (1ku)

Designed for motor control applications, the TMS320F2805x microcontrollers add new programmable gain amplifiers to reduce signal conditioning costs. Plus, new windowed comparators provide even greater system protection.

Learn more Order now

Processing

  • 60 - 120 MIPS
  • CPU + coprocessor

Memory

  • Up to 128 KB Flash
  • Up to 20 KB SRAM

PWM

  • 14 Channels

ADC

  • 12-bit, 2x sample-and-hold, 3.75 MSPS

TMS320F2803x Microcontroller

Pricing from: $3.05 (1ku)

Packing a large punch in a small microcontroller, TMS320F2803x microcontrollers provide the best of real-time processing with a scalable feature set to independently control single or multiple real-time control loops.

Learn more Order now

Processing

  • 60 - 120 MIPS
  • CPU + coprocessor

Memory

  • Up to 128 KB Flash
  • Up to 20 KB SRAM

PWM

  • 14 Channels
  • HRPWM technology

ADC

  • 12-bit, 2x sample-and-hold, 4.6 MSPS

TMS320F2802x Microcontroller

Pricing from: $1.99 (1ku)

Closed loop performance at a low cost. TMS320F2802x microcontrollers offer the necessary performance and peripheral mix to control a variety of closed loop applications.

Learn more Order now

Processing

  • Up to 60 MIPS
  • CPU

Memory

  • Up to 64 KB Flash
  • Up to 12 KB SRAM

PWM

  • 8 Channels
  • HRPWM technology

ADC

  • 12-bit, 2x sample-and-hold, 4.6 MSPS