Applications for MSP430 ultra-low-power MCUs

Industrial sensing and communications

As modern process control systems become increasingly more complex, so does the requirement for embedded processing within individual sensor units. Whether it be for localized data analysis or to support the growing need for digital communication protocols, many sensor manufacturers are now including an MCU within the sensor node to enable additional features.

Recent innovations in the wireless communication arena are helping to drive growth within the field of wireless sensor networks, when coupled with new energy harvesting techniques, wireless sensor networks are becoming an everyday reality in remote sensing applications that include motor condition monitoring.

Industrial

Differentiators

  • The lowest active and standby mode power profile
    • < 100 µA/MHz active mode
    • < 500 nA RTC standby mode
    • Power optimized integrated analog
  • FRAM write speeds and endurance enable storage and analysis of more data over time
  • Patent pending Compute Through Power Loss (CTPL) software library revolutionizes context save and restore
  • Extended temperature options available
  • CapTIvate™ technology with 0.9µA/button with 10V rms noise immunity and support for metal overlays

Benefits

  • Reduced maintenance and replacement costs
    • Battery operation > 10yrs
    • Battery free operation when paired with the bq25570 Energy Harvesting IC
  • Smarter decisions enabled based on a larger set of data
  • Quick wakeup with intelligent system-state restoration after unexpected power loss
  • Run in harsh environmental conditions
  • Reduce false detects for capacitive touch designs, enable battery life over 15 years and support water-proof, glove-friendly designs

System block diagram

Enlarge


TI Designs Tools Devices


TIDA-00165: 4-20mA current loop temperature transmitter

TIDA-00188: Turnkey IO link transmitter

TIDM-FRAM-CTPL: Intelligent context save and restore on power loss

TIDM-WLMOTORMONITOR: Wireless motor condition monitor

TIDA-00274: Three-phase brushless DC motor drive

MSP-CAPT-FR2633 – CapTIvate™ microcontroller development kit

MSP-FET – MSP programmer and debugger

MSP-TS430DA38 – 38 pin MSP430 microcontroller target board

MSP-EXP430FR5969- 64 KB FRAM LaunchPad™ development kit with built in super-capacitor

MSP-EXP430FR6989- 128 KB FRAM LaunchPad development kit with LCD

MSP430FR2633

MSP430FR6989

MSP430FR6972

MSP430FR5969

MSP430FR5739

MSP430FR4133

MSP430FR2033

MSP430AFE2xx

MSP430i2041

MSP430F2274

MSP430F2272

Related application notes and technical documents:


Energy harvesting, alternative energy and renewable energy

Reducing peak and average current consumption with the world’s lowest-power microcontrollers, TI is opening the door to new applications that were not feasible with traditional battery powered systems. Pairing with battery management solutions such as the bq25570 Energy Harvesting IC, applications ranging from a clock powered with a grape, sensors on a bridge powered by vibration, or sensors for wireless monitoring of a farm or winery powered by light, TI along with leading energy harvesting vendors, is creating a complete ecosystem allowing designers to not only envision but also create a battery-free world.

Alternative Energy

Differentiators

  • Lowest active and standby mode power profile
    • < 100 uA/MHz active mode
    • < 500 nA RTC standby mode
  • High precision integrated analog peripherals enable true system on chip designs
  • Integrated USB peripheral simplifies direct computer connection for data download or analysis purposes

Benefits

  • Low leakage systems helps in improving efficiency and throughput with the renewable sources
  • Scalable portfolio enables easy software portability for various applications

System block diagram

Enlarge


TI Designs Tools Devices
TIDA-00120: Solar MPPT charge controller

TIDA-00121: Solar street light with integrated MPPT charger reference design

TIDM-WLMOTORMONITOR: Wireless motor monitor reference design

TIDA-00242: Solar power energy harvester reference design using a super capacitor

TIDA-00588: Energy Harvesting BoosterPack™ plug-in module

TIDA-00488: Energy Harvesting Ambient Light and Environmental Sensor Node for Sub-1 GHz Networks

TIDA-00100: Indoor Light Energy Harvesting Reference Design for Bluetooth™ Smart Beacon Subsystem

EZ430-RF2500-SEH: MSP solar energy harvesting development tool

MSP-EXP430FR5969 - 64 KB FRAM LaunchPad™ development kit with built in super capacitor

MSP-EXP430FR6989 - 128 KB FRAM LaunchPad development kit with LCD
MSP430FR5969 - 16 MHz, 64 KB FRAM, 2 KB SRAM, 40 IO, 12-bit ADC, AES

MSP430FR5739 - 24 MHz, 16 KB FRAM, 1 KB SRAM, 32 IO, 10-bit ADC

MSP430F5172 – 25 MHz, 32 KB Flash, 2 KB SRAM, 31 IO, 10-bit ADC, High-Res Timer

MSP430F5529 - 25 MHz, 128 KB Flash, 10 KB SRAM, 63 IO, 12-bit ADC, USB

MSP430F2274 - 16 MHz, 32 KB Flash, 1 KB SRAM, 32 IO, 10-bit ADC

Related documentation:


Access control and security

MSP microcontrollers are designed to meet upcoming needs for applications like occupancy and  intruder detectors, electronic access control and capacitive touch applications . These low-power microcontrollers have unique analog capabilities to address multiple sensing topologies and supports RFID, NFC technologies.

Smart Grid

Differentiators

  • Ultra-low-power – Active mode: 100 uA/MHz
  • Energy Trace++™ software
  • Capacitive touch IO capability and software library
  • NFC software and ROM controllers
  • CapTIvate™ technology with 0.9µA/button with 10V rms noise immunity and support for metal overlays

Benefits

  • Cost efficient with minimum external components
  • Long battery life
  • Accurate and efficient power monitoring
  • Reliable and fail safe mode operation
  • Reduce false detects for capacitive touch designs, enable battery life over 15 years and support water-proof, glove-friendly designs

System block diagram

Enlarge


TI Designs Tools Devices
TIDA-00213 -Thermopile-based occupancy detector for people counting applications reference design

TIDM-LPBP-CAPTOUCH - Low-power capacitive touch solution for human machine interface apps reference design NFC transceiver reference design
MSP-CAPT-FR2633 – CapTIvate™ microcontroller development kit

MSP-FET – MSP programmer and debugger

ENERGYTRACE MSP EnergyTrace™ software

CAPSENSELIBRARY - Capacitive touch software library
MSP430FR2633

MSP430G2533

MSP430FR5969

MSP430FR5739

MSP430F5529

More TI Designs

Related documentation:


Fire and smoke detectors

A smoke detector is a device that senses smoke, typically as an indicator of fire. Commercial and residential security devices issue a signal to a fire alarm control panel as part of a fire alarm system, while household detectors, known as smoke alarms, generally issue a local audible or visual alarm from the detector itself.

Smoke detectors are typically housed in a disk-shaped plastic enclosure about 150 mm (6 in) in diameter and 25 mm (1 in) thick, but the shape can vary by manufacturer or product line. Most smoke detectors work either by optical detection (photoelectric) or by physical process (ionization), while others use both detection methods to increase sensitivity to smoke. Sensitive alarms can be used to detect, and thus deter, smoking in areas where it is banned. Smoke detectors in large commercial, industrial, and residential buildings are usually powered by a central fire alarm system, which is powered by the building power with a battery backup. However, in many single-family detached and smaller multiple family housings, a smoke alarm is often powered only by a single disposable battery.

MSP430™ microcontrollers are used very popularly in these applications to get highest battery lifetime ( >10yrs ) with its ultra-low-power features and cost optimization with integrated analog features like built-in operational amplifiers and ADC.

Fire and Smoke Detectors

Differentiators

  • Crystal less operation with integrated HF oscillator
  • Low leakage internal transimpedance amplifier
  • ‹2uA average power consumption
  • FRAM helps for faster programming and high volume manufacturing

Benefits

  • Ultra-low-power for 10yr+ battery life
  • Small form factor for size constraints
  • Integrated analog functionality for cost effective, single chip implementation
  • Voice band , audio playback functionality – ready design

System block diagram


Enlarge


TI Designs Tools Devices

TIDM-TIA - Transimpedance amplifier with microcontroller

MSP-FET – MSP programmer and debugger

ENERGYTRACE MSP EnergyTrace™ software

MSP430G2452 / MSP430F2132 - 8KB Flash with 10bit ADC

MSP430G2553 / MSP430F2252 – 16KB Flash with 10bit ADC

MSP430FR2033 - 16KB FRAM with 10bit ADC and higher IO count.

MSP430F2274 - 32KB Flash with Integrated Op-Amp and 10bit ADC

Related documentation:

More TI Designs


Glass break detectors

A glass break detector is a sensor used in an electronic burglar alarm that detects if a pane of glass is shattered or broken. These sensors are commonly used near glass doors or glass store-front windows to detect if an intruder broke the glass and entered. Glass break detectors usually use a microphone, which monitors any noise or vibrations coming from the glass. If the vibrations exceed a certain threshold (that is sometimes user selectable) they are analyzed by detector circuitry. Simpler detectors simply use narrowband microphones tuned to frequencies typical of glass shattering, and react to sound above certain threshold, whereas more complex designs compare the sound analysis to one or more glass-break profiles using signal transforms similar to DCT and FFT and react if both the amplitude threshold and statistically expressed similarity threshold are breached.

MSP microcontrollers are designed to optimize Glass break detector applications via a cost effective single chip implementation with lower power and robust algorithm for reference.

Glass Break Detectors

Differentiators

  • Higher processing requirements at lower power with LEA
  • Higher security with AES256, regional secure zones
  • 14bit high speed ADC for advance capture algorithms and improved performance

Benefits

  • Ultra-low-power for 10yr+ battery life
  • Small form factor for size constraints with single chip implementation
  • Ready reference design & software - robust algorithms for false trigger and detections

System block diagram


Enlarge


TI Designs Tools Devices

TIDA-00314 Touch on metal buttons with integrated haptic feedback

TIDA-00373 NFC and  RFID ultra-low-power card presence detection

MSP-FET – MSP programmer and debugger

ENERGYTRACE MSP EnergyTrace™ software
CAPSENSELIBRARY - Capacitive touch software library

MSP430G2553 – 16KB Flash with 10bit ADC

MSP430FR2033 – 16KB FRAM with 10bit ADC

MSP430FR5969 - 64KB FRAM with differential input, lower-power 12bit ADC

MSP432P401R – 256KB Flash, 64KB RAM with ARM Cortex M4F Core & 14 bit, 1 MSPS ADC

More TI Designs

Related documentation:


Electronic locks

Electronic locks are combination of a  mechanical and electronic fastening device that is released by a physical object (such as a key, keycard , keypads via a combination of numbers, fingerprint , RFID card, security token etc.), by supplying secret information (such as a code or password), or by a combination.

MSP430™ microcontrollers are ideally suited for these applications to optimize lower power performance increasing the battery life and better security, data logging features for added intelligence with FRAM Technology.

Electronic locks

Differentiators

  • AES256 & IP encapsulation for enhanced security
  • FRAM for firmware upgrades and data logging
  • CapTIvate™ technology with 0.9µA/button with 10V rms noise immunity and support for metal overlays

Benefits

  • Ultra-low-power for 10yr+ battery life
  • Small form factor for size constraints
  • Communication stacks availability – NFC, 6LoWPAN, SimpleLink™ portfolio, etc
  • Reduce false detects for capacitive touch designs, enable battery life over 15 years and support water-proof, glove-friendly designs

System block diagram

Enlarge


TI Designs Tools Devices
TIDA-00314 : Touch on metal buttons with integrated haptic feedback

TIDA-00373 : NFC and RFID ultra-low-power card presence detection
MSP-CAPT-FR2633 – CapTIvate™ development kit

MSP-FET – MSP programmer and debugger

ENERGYTRACE MSP EnergyTrace™ software

CAPSENSELIBRARY - Capacitive touch software library
MSP430FR2633 – 16 KB FRAM with CapTIvate™ capacitive touch technology

MSP430G2553 – 16KB Flash with 10bit ADC

MSP430FR2033 – 16KB FRAM with 10bit ADC

MSP430FR5969 – 64KB FRAM with differential input, lower-power 12bit ADC

MSP432P401R – 256KB Flash, 64KB RAM with ARM Cortex M4F Core & 14 bit, 1 MSPS ADC

More TI Designs


Occupancy, motion detectors

Occupancy or motion detectors are essentially sensing applications which encompasses a range of technologies for detecting a presence of human body in an area of space, typically without the intentional participation of the detected person. A variety of sensing technologies are used like Infra-red, ultrasound, acoustic, image recognition…etc. Appropriate application spaces are offices, classrooms, conference rooms, rest rooms, storage areas, corridors…etc primarily for optimizing energy consumption i.e. to conserve and save electrical power. MSP microcontrollers with its ultra-low-power features are well suited for these application with integrated analog function and advance security features.

Motion detection

Differentiators

  • AES256 and IP encapsulation for enhanced security
  • FRAM for firmware upgrades and data logging
  • 14bit high speed ADC for advance capture algorithms and improved performance

Benefits

  • Low-power for simpler power supplies
  • Small form factor for size constraints
  • Integrated analog functionality for multiple sensor inputs (PIR, thermopile, Inductive ...etc.)
  • Communication stacks availability (6LoWPAN, SimpleLink, KNX ...etc.)

System block diagram

Enlarge


TI Designs Tools Devices
TIDM-TIA: Transimpedance amplifier with microcontroller reference design

CC256XEM-RD - CC256x Bluetooth® reference design

TIDM-VOICEBANDAUDIO - Voice band audio playback using a PWM DAC

MSP-FET – MSP programmer and debugger


CC256XEM-RD

MSP-EXP430G2

MSP-TS430PZ100AUSB
MSP430F2274
MSP430F2274 offers integrated op-amps and a 10-bit ADC for simple low cost BGM implementations.

CC2560
CC2564 LP2985-18
Enables customers to easily add BLE to existing BGM designs.

MSP430G2xxx MSP430F5xxx MSP430FR59xx TPA301D
low cost, small code footprint recorded audio playback functionality

MSP430FG6626 System on chip device including 16-bit sigma delta ADC, 12-bit DAC’s, Op-Amps and  LCD controller. Reduces BOM count and PCB space.

Related documentation:

Blood pressure monitor

  • Life-critical applications
  • If you are interested in using TI components in life-critical applications (FDA Class III or similar), please contact the Product Information Center (PIC) for additional information
  • The health benefits and early warning signs attainable through regular blood-pressure monitoring are well known. These portable pieces of equipment require precision analog measurements along with precise control functions to ensure the system operates correctly and with maximum efficiency.

    Medical

    Differentiators

    • True system-on-chip designs include high-performance analog peripherals.
    • Integrated USB peripheral simplifies direct computer connection for data download or analysis purposes.
    • CapTIvate™ technology with 0.9µA/button with 10V rms noise immunity and support for metal overlays

    Benefits

    • Reduced bill of materials help to drive down overall form factor and system cost.
    • Single chip design enables faster time to market and may simplify overall design effort needed.
    • Reduce false detects for capacitive touch designs, enable battery life over 15 years and support water-proof, glove-friendly designs.

    System block diagram

    Enlarge


    TI Designs Tools Devices
    TIDM-BPM ultra-low-power blood pressure and heart rate monitor reference design

    CC256XEM-RD - CC256x Bluetooth® reference design

    TIDM-EKG-PULSE – Low power pulse oximeter and EKG reference design

    TIDA-00311 – Miniaturized Pulse Oximeter Reference Design
    MSP-CAPT-FR2633 – CapTIvate™ development kit
    MSP430F6638 – High performance ADC and DAC’s integrated into a system on chip microcontroller, reduced external component count

    MSP-EXP430FR6989 – MSP430FR6989 LaunchPad Development Kit MSP430FR6989 – 128KB Integrated FRAM non-volatile memory, large non-volatile FRAM enables low energy data logging extending system battery lifetime
    MSP432P401R– MSP432P401R LaunchPad Evaluation kit MSP430FR2633 – 16 KB FRAM with CapTIvate™ capacitive touch technology
    MSP430P401R – Low-power and high performance 32-bit ARM Cortex M4F with 256KB Flash and 64KB RAM

    Pulse oximeter

    A pulse oximeter is a medical device that is used to measure a patients oxygen saturation level. MSP microcontrollers provide a single chip solution for today’s designers.

    Pulse

    Differentiators

    • High precision integrated analog peripherals enable true system on chip designs.
    • Integrated USB peripheral simplifies direct computer connection for data download or analysis purposes.
    • CapTIvate™ technology with 0.9µA/button with 10V rms noise immunity and support for metal overlays

    Benefits

    • Reduced bill of materials help to drive down overall form factor and system cost.
    • Single chip design enables faster time to market and may simplify overall design effort needed.
    • Reduce false detects for capacitive touch designs, enable battery life over 15 years and support water-proof, glove-friendly designs.

    System block diagram

    Enlarge


    TI Designs Tools Devices
    TIDA-00311 - Miniaturized pulse oximeter reference design

    TIDA-00010 - Pulse oximeter via finger clip reference design with Bluetooth® low energy connectivity

    TIDM-EKG-PULSE - Low-power pulse oximeter and EKG reference design

    TIDA-00301 - Miniaturized Optical Heart Rate Reference Design

    MSP-EXP430F5529LP – MSP430F5529 USB LaunchPad Evaluation Kit

    MSP-FET – MSP Programmer/Debugger

    Pulsoximeter Using MSP430FG439 – Revised Pulse-oximeter Design Using the MSP430

    MSP430F5528 – DSBGA packages and optimized PCB layout, small form factor allows integration into space constrained applications

    MSP430G2955 – Cost effective 56K Flash microcontroller with 10-bit ADC

    MSP430FG439 – System on chip device featuring 12-bit ADC, 12-bit DAC, op-amps and LCD controller (up to 60K Flash)

    MSP430FG6626 – 16-bit SD ADC, 12-bit dual DAC, op-amps, USB, LCD controller

    Heart rate monitor

  • Life-critical applications
  • If you are interested in using TI components in life-critical applications (FDA Class III or similar), please contact the Product Information Center (PIC) for additional information
  • From single-lead health and fitness heart rate monitor chest straps, Holter and event monitor systems to clinical diagnostic systems, TI’s offering of medical semiconductor products offer a wide range of solutions for many heart rate monitor applications.

    Medical

    Differentiators

    • Integrated analog enables single chip solutions for many HRM applications.
    • Innovative FRAM non-volatile memory.
    • CapTIvate™ technology with 0.9µA/button with 10V rms noise immunity and support for metal overlays.

    Benefits

    • Single chip solutions help to optimize bill of material complexity and costs.
    • FRAM memory reduces non volatile write power, significantly extending battery life. It also enables extended data logging with near infinite write endurance.
    • Reduce false detects for capacitive touch designs, enable battery life over 15 years and support waterproof, glove-friendly designs

    System block diagram

    Enlarge


    TI Designs Tools Devices
    TIDA-00011: Optical heart rate monitor reference design with Bluetooth® low energy

    TIDM-EKG-PULSE – Low power pulse oximeter and EKG reference design

    TIDA-00301 – Miniaturized Optical Heart Rate Reference Design

    TIDA-00311 – Miniaturized Pulse Oximeter Reference Design
    MOD-EKG – Development Board Heart Rate and EKG Monitor

    MSP-CAPT-FR2633 – CapTIvate™ development kit

    MSP-FET – MSP programmer/debugger
    MSP430FG6626 - 16-bit SD ADC, 12-bit dual DAC, op-amps, USB, LCD controller

    MSP430FG439 – System on chip device featuring 12-bit ADC, 12-bit DAC, op-amps & LCD controller (upto 60K Flash)

    MSP430G2955 – System on chip device featuring 12-bit ADC, 12-bit DAC, op-amps & LCD controller (upto 60K Flash)

    MSP430FR2633 – 16 KB FRAM with CapTIvate™ microcontroller

    Related application notes and technical documents:


    Activity tracker

    MSP devices provide an ideal combination of processing performance and power consumption, enabling the latest generations of personal fitness, activity monitors and trackers to operate even longer between battery charges.

    Activity

    Differentiators

    • Innovative FRAM non-volatile memory.
    • Tiny DSBGA packages drive down physical footprint.
    • CapTIvate™ technology with 0.9µA/button with 10V rms noise immunity and support for metal overlays.

    Benefits

    • Extended battery life including applications where non volatile data storage is required.
    • Integrated USB peripheral simplifies data download & firmware updates.
    • Reduce false detects for capacitive touch designs, enable battery life over 15 years and support waterproof, glove friendly designs.

    System block diagram

    Enlarge


    TI Designs Tools Devices
    TIDA-00011: Optical heart rate monitor reference design with BLE connectivity

    TIDM-ORIENTATIONTRACKER – Low power orientation tracker reference design

    TIDM-CHRONOS-PAN – Personal area network and sensor node development system reference design

    TIDA-00824 – Human skin temperature sensing for wearable applications

    MSP-EXP430F5529LP – MSP430F5529 USB LaunchPad Evaluation Kit

    MSP432P401R – MSP432P401R LaunchPad evaluation kit

    MSP-CAPT-FR2633 – CapTIvate™ MCU development kit

    MSP-FET – MSP Programmer/Debugger
    MSP430F5528 - Enables accurate wrist worn step counting, small code size

    MSP430P401R – Low-power and high performance 32-bit ARM Cortex M4F with 256KB Flash and 64KB RAM

    MSP430G2955- Cost effective 56K flash microcontroller with 10-bit ADC

    MSP430FR2633 – 16 KB FRAM with CapTIvate™ capacitive touch technology

    Smart medical patch

  • Life-critical applications
  • If you are interested in using TI components in life-critical applications (FDA Class III or similar), please contact the Product Information Center (PIC) for additional information
  • By complimenting or even replace existing methods of gathering physiological data, the growing trend for un-obtrusive smart medical patches continues to grow. By utilizing innovative technologies such as FRAM non-volatile memory and NFC transceivers, energy harvesting battery-less systems are now a reality.

    smartp

    Differentiators

    • Ultra-low-power FRAM microcontrollers offer significantly lower power writes than conventional NV memories such as Flash or EEPROM.
    • Integrated AES256 encryption and decryption hardware accelerator.

    Benefits

    • Enables extended battery life with no added power needed for NV storage.
    • System power can be supplied through NFC field only, enabling battery free systems.

    System block diagram

    Enlarge


    TI Designs Tools Devices
    TIDM-BIOSIGNMONITOR – Multi-Parameter Bio-Signal Monitor Reference Design For Personal Monitoring

    TIDA-00824 – Human Skin Temperature Sensing for Wearable Applications

    TIDM-RF430-TEMPSENSE - Battery-less NFC/RFID temperature sensing patch

    TIDA-00301 – Miniaturized Optical Heart Rate Reference Design
    MSP-EXP430FR6989– MSP430FR6989 LaunchPad Development Kit

    RF430FRL152HEVM – NFC ISO 15693 Sensor Transponder Evaluation Module

    MSP-FET– MSP Programmer/Debugger
    MSP430FR5989 – 128KB Integrated FRAM non-volatile memory, large non-volatile FRAM enables low energy data logging extending system battery lifetime

    MSP430FR2033 – Ultra-Low-Power Microcontroller with 16 KB FRAM, 2 KB SRAM, 60 IO, 10-Bit ADC

    MSP430FG6626– 16-bit SD ADC, 12-bit dual DAC, op-amps, USB, LCD controller

    RF430FRL152H– RFSystem on chip integrating analog front end, NFC transceiver & microcontroller with FRAM memory

    Personal electronics (consumers)

    Touch optimized peripherals, low-power design, and low cost make MSP microcontroller ideal for consumer and portable electronic applications. These microcontrollers can add value to a system as an always-on ultra-low-power co-processor to an applications processor. The MSP can be used to offload functions such as sensor hub, keyboard control, battery and power management, capacitive touch, haptics, and proximity detection.

    Consumer & Portable Electronics

    Differentiators

    • The lowest active/standby mode power profile
      • < 100 µA/MHz active mode
      • < 500 nA RTC standby mode
    • .4 nsec timer D resolution
    • Capacitive touch I/O module integrated
    • Split rail 1.8 V/3.3 V options available
    • CapTIvate™ technology with 0.9µA/button with 10V rms noise immunity and support for metal overlays

    Benefits

    • Low power architecture and peripherals enable extended system battery life
    • High resolution timers enable faster response time and sensitivity to support more buttons
    • Touch inputs enabled without external components
    • Directly connect to applications processors and sensors alike
    • Reduce false detects for capacitive touch designs, enable battery life over 15 years and support water-proof, glove-friendly designs

    System block diagram

    Enlarge


    TI Designs Tools Devices
    TIDM-REMOTE-CONTROLLER-FOR-AC: Remote controller of air conditioner using low-power microcontroller

    TIDM-BATTERYLESSNFCKEYBOARD: Battery-less Near Field Communication keyboard

    TIDM-BANKCARDREADER: Mobile phone bank card reader

    TIDM-LPBP-HAPTOUCH: Haptics enabled faming controller design

    TIDA-00089: Value soundbar reference design kit for stereo or 2.1 applications
    MSP-CAPT-FR2633

    MSP-EXP430F5529

    430BOOST-SENSE1

    MSP-EXP430F5529lPTI

    MSP-EXP430FR5969

    MSP-TS430PZ100D
    MSP430FR2633

    MSP430G2xx2

    MSP430G2xx3

    MSP430F51x1

    MSP430F51x2

    MSP430F5229

    MSP430F525x

    MSP430FR5969

    MSP430FR6989

    MSP430FR2033

    MSP430FR4133

    Related application notes and technical documents:


    Thermostats

    A thermostat is a component of a control system which senses the temperature and maintains it near a desired set-point. The thermostat does this by switching heating or cooling devices on or off, or regulating the flow of a heat transfer fluid as needed, to maintain the correct temperature. A thermostat may be a control unit for a heating or cooling system or a component part of a heater or air conditioner. Thermostats can be constructed in many ways and may use a variety of sensors to measure the temperature. The output of the sensor then controls the heating or cooling apparatus. A thermostat may switch on and off at temperatures either side of the setpoint. This prevents equipment damage from frequent switching.

    MSP430™ microcontrollers with ultra-low-power and inbuilt LCD driving capability are suited for these applications to give higher battery lifetime and visual indications with higher contrast LCD display.

    Differentiators

    • FRAM for firmware upgrades and data logging.
    • Captouch functionality for better user interface.
    • CapTIvate™ technology with 0.9µA/button with 10V rms noise immunity and support for metal overlays.

    Benefits

    • Ultra-low-power for higher battery lifetime.
    • Integrated LCD drive functionality for large displays.
    • Integrated low-power Real Time Clock peripheral.
    • Reduce false detects for capacitive touch designs, enable battery life over 15 years and support waterproof, glove-friendly designs.

    System block diagram

    Click on the colored blocks to view or sample recommended solutions



    TI Designs Tools Devices

    TIDM-FRAM-THERMOSTAT: Thermostat implementation with FRAM microcontroller reference design

    TIDA-00373: Backlight and smart lighting control by ambient light and proximity sensor reference design

    TIDM-FRAM-CTPL: Intelligent system state restoration after power failure with compute through power loss utility

    TIDM-KNXTHERMOSTAT: Wired KNX Thermostat Reference Design  

    MSP-CAPT-FR2633 – CapTIvate™ development kit

    MSP-FET – MSP programmer and debugger

    MSP430 EnergyTrace™ software

    MSP-FRAM-Utilities
    MSP430FR2633 – 16 KB FRAM with CapTIvate™ microcontroller

    MSP430F417 – 32Kb Flash, 1Kb RAM with integrated comparator & 96 segment LCD

    MSP430FR4133 – 16KB FRAM, 2KB SRAM with 144segment LCD

    MSP430F6723 – 64KB Flash, 4KB RAM with 320segment LCD and integrated hardware RTC

    MSP430F6726 – 128Kb Flash, 8KB RAM with 320 segment LCD and integrated hardware RTC

    Related documentation:

    More TI Designs


    Grid infrastructure

    MSP microcontrollers are designed to meet higher accuracy and reliability needs for smart grid infrastructure products like circuit breakers, self powered protection relays and power monitors. These low-power microcontrollers have unique capabilities to address multiple sensing topologies and address the advanced communication requirements.

    smart grid

    Differentiators

    • Ultra-low-power – Active mode : 100uA/MHz
    • Fast start-up times < 6uS
    • High performance ADCs
    • Integrated Op-Amps
    • Accurate internal oscillators
    • Small form factors and packages

    Benefits

    • Simpler power supply requirements
    • Reliable and fail safe mode operation
    • Precise power monitoring and better accuracy
    • Cost efficient with min. external components

    System block diagram

    Enlarge


    Evaluate and develop for grid infrastructure

    TI Designs Tools Devices
    TIDA-00221 Measurement module for branch current monitor

    TIDA-00222 Measurement module for branch circuit power monitor and sub-meter
    MSP-FET – MSP programmer and debugger

    MSP430 EnergyTrace™ software
    MSP430F6779A

    MSP430FR5969

    MSP430F5328

    More TI Designs


    Water, heat and gas flow meters

    MSP-based flow meter products are designed to meet higher accuracy and achieve >20 years of battery lifetime. The enhanced peripherals support multiple sensing technologies ( like optical sensing, magnetic sensing, LC sensors and ultrasonic sensing....etc ) for flow measurement and enable multiple communication technologies for water meters and gas meters. Also, with the new FRAM technology, these low-power microcontrollers enable constant on-the-fly data logging and faster, simpler wireless firmware updates.

    Water

    Differentiators

    • System on chip with enhanced scan interface peripheral
    • Ultra-low-power active ( 100uA/MHz ) and standby modes ( 350nA )
    • Energy trace++™ software
    • FRAM memory
    • AES256 and true random number seed for random number generation algorithm
    • Metrology and wireless M-Bus software offering

    Benefits

    • Ultra-low-power background flow measurement
    • Optimized energy based code analysis
    • Higher battery lifetime
    • Fast and reliable data logging
    • Advanced security for automated meter reading, automated meter infrastructure needs
    • Fast time to market with reference design

    System block diagram

    Enlarge


    TI Designs Tools Devices
    TIDM-3LC-METER-CONV Water meter reference design for three LC Sensors

    TIDM-FRAM-WaterMeter: Water meter implementation with FRAM microcontroller reference design
    MSP-FET – MSP programmer and debugger MSP430FR6989

    MSP430FR4133

    MSP430FW429

    MSP430FR6972

    More TI Designs


    Electric meter

    MSP based energy-measurement products are designed to meet or exceed ANSI C12.20 and IEC 62053 accuracy standards for smart electric meters across the entire temperature range and helps to <achieve <0.1% accuracy over 2000:1 dynamic input range for phase current .These low-power microcontrollers have unique features to support multiple sensors like Current Transformers, Shunt resistors and Rogowski Coils along with built in sophisticated peripherals to enhance system security and code/data protection to meet the smart grid requirements. Additionally, MSP microcontrollers are used for accurate and efficient power monitoring applications.

    Medical

    Differentiators

    • System on chip with 24 bit,7 simultaneous S? converters having differential inputs and  inbuilt PGAs
    • Hardware real-time clock with separate Vbat and tamper detect IO
    • Hardware AES-128 module for encryption
    • Ultra-low-power Modes with <2uA standby mode
    • Energy software library offering with DLMS support
    • Energy software library offering with DLMS support

    Benefits

    • Class 0.2 Metrology Accuracy
    • Ultra-low-power for >10yrs battery life
    • Automatic Meter Reading with standard compliance
    • Reduce cases of energy theft and revenue loss due to meter tampering
    • Time to market with complete reference design

    System block diagram

    Enlarge


    TI Designs Tools Devices
    TIDM-Three Phase Meter : Class 0.2 accuracy

    TIDM-3PHMETER-ROGOWSKI : Implementation of a 3ph. Rogowski coil based watt hour meter

    TIDM-Three Phase Meter : Class 0.5 accuracy

    TIDM-1PHMTR-ESD: One-phase metrology with enhanced ESD protection reference design
    MSP-FET – MSP programmer and debugger MSP430F6779A

    MSP430F6736A

    MSP430F67641A

    MSP430F47197

    MSP430F427A

    MSP430FR6972

    More TI Designs



    Blood glucose meter (open loop)

    Blood glucose meters (open loop) are handheld portable medical devices used to monitor a patient’s glucose levels. Today, these meters are generally based on the amperometric measurement of an electrochemical reaction between a tiny blood sample and a specific reagent. This tiny current is converted to a voltage which is measured using an analog-to-digital converter. This measured voltage is then processed to give the user a glucose reading which is displayed and stored for downloading at a later time.

    glucose

    Differentiators

    • Integrated SAR or Sigma-Delta ADC, OP-Amps, DAC’s for true SoC design.
    • Wide range of memory and peripheral configurations for a range of glucose meters.
    • CapTIvate™ technology with 0.9µA/button with 10V rms noise immunity and support for metal overlays.

    Benefits

    • Single chip design enables faster time to market and may simplify overall design effort needed.
    • Scalable portfolio enables easy software portability between a full range of meter products.
    • Reduce false detects for capacitive touch designs, enable battery life over 15 years and support waterproof, glove friendly designs.

    System block diagram

    Enlarge


    TI Designs Tools Devices
    TIDM-TIA: Transimpedance amplifier with microcontroller reference design MSP-CAPT-FR2633 – MCapTIvate MCU Development Kit
    MSP430FG6626 – Single chip solution for portable medical devices, 16-bit sigma delta ADC, 12-bit DAC’s, Op-Amps, USB & LCD controller (Upto 128K Flash)
    MSP430F2274 offers Integrated op-amps and a 10-bit ADC for simple low cost BGM implementations.
    TIDM-VOICEBANDAUDIO - Voice band audio playback using a PWM DAC MSP-FET – MSP Programmer/Debugger MSP430FG439 – System on chip device featuring 12-bit ADC, 12-bit DAC, op-amps & LCD controller (upto 60K Flash)
    TIDM-EKG-PULSE - Low power pulse oximeter and EKG reference design CC256XEM-RD – Enables customers to easily add BLE to existing BGM designs MSP430FR2633 – 16 KB FRAM with CapTIvate™ capacitive touch technology
    CC256XEM-RD - CC256x Bluetooth® reference design MSP432P401R – Low-power and high performance 32-bit ARM Cortex M4F with 256KB Flash and 64KB RAM


    MSP low-power microcontrollers (MCUs) from Texas Instruments (TI) are RISC-based, mixed-signal processors that include up to 512 KB non-volatile memory (Flash or FRAM), up to 66 KB SRAM, smart analog and digital peripherals and a number of additional options such as ultra-low-power embedded RF and security such as AES encryption. In total, this MCU family features over 450 device variants and over 25 package options. TI provides robust design support for the low-power MCUs including technical documents, training, code examples and the hardware and software tools you need to get started today!