RF430


RF430 microcontrollers from the MSP Security + Communications series, provides tight integration between the microcontroller core, peripherals, software, and RF transceiver, creating true system-on-chip solutions that are easy to use. To see all of TI's embedded RF offerings, click here .


CC430 User‘s Guide    RF430 user‘s Guide




DLP-RF430BP

DLP-RF430BP

New BoosterPack adds NFC functionality to your LaunchPad!

More

RF430 MCUs

Key Features

  Clock
  • 4 MHz fixed function MSP core
    RF
  • ISO 14443B Compliant 13.56MHz RF interface supports up to 848kbps
 
  Memory
  • 3 KB SRAM
  • ROM fixed functions
    Low Power
  • 250uA active when writing
  • 45uA standby
 
  Voltage
  • 2.0 – 3.6V operation
   

Block Diagram

RF430 MCUs Block Diagram

Enlarge



Applications

  • Bluetooth/Wi-Fi pairing
  • Data transfer

CC430 MCUs

Key Features

  Clock
  • Up to 20 MHz MSP core
    RF
  • Sub-1GHz RF includes 433, 868, and 915 MHz frequencies
 
  Memory
  • Up to 32 KB Flash
  • Up to 4 KB RAM
    LCD
  • LCD controllers integrated on select CC430 devices
 
  Voltage
  • 0.9V – 1.65V operation
    Low Power
  • 180uA/MHz active
  • 1.7uA real-time clock mode
  • 1uA RAM retention

Block Diagram

CC430 MCUs Block Diagram

Enlarge


Applications

  • Wireless sensor networks
  • Data logging
  • Remote monitoring systems
  • See more


Videos

Video Platform Video Management Video Solutions Video Player


The Security and Communications MSP 16-bit microcontroller platform from TI provides lowest power with tight integration between the microcontroller core, peripherals and RF interface, creating true system-on-chip solutions that are easy to use. This MCU platform has several products that support NFC transponder functionality, sensor interface and FRAM for data logging in addition to products with AES encryption and Sub-1Ghz radio.