Overview for MSP430F5x/6x Low-Power + Performance Microcontroller

MSP430FG6x


MSP430F5x/6x microcontrollers from the MSP low-power + performance MCU series offer low power with added performance and increased design options. These 16-bit devices feature new and innovative integrated peripherals such as USB and LCD on chip, in addition to higher CPU speeds and more memory.


MSP430F5x/6x User’s Guide

 

USB Developers Package

Source code and examples to get started today!

More

MSP430F5x MCUs

Key Features

  Clock
  • Up to 25 MHz CPU speed
    USB
  • Full speed USB 2.0
  • USB developers' package to help you get started quickly
 
  Memory
  • Up to 512 KB Flash
  • Up to 66 KB RAM
    Low power
  • 195 μA / MHz active
  • 2.5 μA real-time clock mode
  • 0.1 μA RAM retention
  • Fast wake-up from standby mode in <5 μs
 
  Voltage
  • 1.8 – 3.6V operation
   

MSP430F6x/FG6x MCUs

Key Features

  Clock
  • Up to 25 MHz CPU speed
    USB
  • Full speed USB 2.0
  • USB developers' package to help you get started quickly
 
  Memory
  • Up to 512 KB Flash
  • Up to 66 KB RAM
    LCD
  • LCD controllers integrated on select F6x devices
 
  Voltage
  • 1.8 – 3.6V operation
    Low power
  • 195 μA / MHz active
  • 2.5 μA real-time clock mode
  • 0.1 μA RAM retention
  • Fast wake-up from standby mode in <5 μs


Videos




MSP low-power + performance microcontrollers (MCUs) from Texas Instruments (TI) are RISC-based, mixed-signal processors that include smart analog and digital peripherals and offer a number of additional options such as low-power embedded RF, USB and security such as AES encryption. MSP microcontrollers offer the ultimate solution for a wide range of low-power and portable applications. TI provides robust design support for MSP microcontroller projects including technical documents, training, microcontroller development boards, and embedded software.