MSP430FRxx FRAM Microcontrollers

16-bit microcontrollers for ultra-low-power sensing and system management in building automation, smart grid, and industrial designs.

low power

Ultra-low-power innovation

  • Lowest power standby (350 nA with RTC)
  • 100µA/MHz active and ultra-low-power nonvolatile writes
  • System state retention when power fails

Reshaping the connected world for sensing and measurement

  • Dynamic allocation of application and data storage
  • Capture more data and reduce manufacturing costs with 100x faster writes than Flash
  • Update your system wirelessly with zero buffering

The highest reliability

  • 1015 write cycle endurance and 10 year data retention at 85° C
  • Code and data protection with integrated security features
  • CapTIvate™ touch MCUs, featuring noise-immune IEC61000-4-x certified solutions

MSP430FRx microcontroller products

TIDA-00432

MSP430FR2x MCUs

  • Up to 16 MHz
  • Up to 16 KB FRAM
  • 10-channel 10-bit ADC
  • Operational amplifier
  • Transimpedance amplifier (TIA)
  • IR Modulation Logic
  • Up to 60 GPIO
  • CapTIvate technology
  • Small package (3x3)
TIDA-00432

MSP430FR4x MCUs

  • Up to 16 MHz
  • Up to 16 KB FRAM
  • LCD Controller
  • 10-channel 10-bit ADC
  • IR Modulation Logic
  • Up to 60 Capacitive touch-enabled GPIO

MSP430FR5x MCUs

  • Up to 24 MHz
  • Up to 128 KB FRAM
  • 16-channel 12-bit ADC
  • Comparator
  • 5 Timers
  • Direct memory access
  • 256-bit AES
  • Up to 40 Capacitive touch-enabled GPIO

MSP430FR6x MCUs

  • Up to 16 MHz
  • Up to 128 KB FRAM
  • LCD controller
  • 16-channel 12-bit ADC
  • Comparator
  • Extended scan interface
  • 5 timers
  • Direct memory access
  • 256-bit AES
  • Up to 83 GPIO

MSP430FRxx microcontrollers (MCUs) from the MSP ultra-low-power MCU series are the first to integrate FRAM technology. As the world demands faster and higher performance in every application, new memory technology is needed to enable smarter solutions. FRAM technology from Texas Instruments (TI) provides unified memory with dynamic partitioning and memory access speeds 100 times faster than flash. This new memory is combined with the low-power DNA of MSP MCUs to offer lower energy consumption than ever before!

Is power critical to your application? MSP microcontrollers offer the lowest power-consumption in the industry, but you no longer need to take our word for it. The new ULPBench™ benchmark from the Embedded Microprocessor Benchmark Consortium (EEMBC) offers a new way to compare microcontrollers based on application-level power efficiency.

MSP430FR2x MCUs

FR4x/FR2x user's guide(PDF, 3.1MB)

Key Features

  Amplifier
  • Operational amplifier
  • Ultra-low-leakage transimpedance amplifier
    ADC
  • 8-ch 10-bit differential ADC (integrated window comparator)
  Clock
  • Up to 16 MHz CPU speed
    Input/output pins
  • Up to 60 GPIO
 
  Memory
  • Up to 16 KB FRAM
  • Up to 2 KB SRAM
    IR modulation logic
  • Simplified IR development
 
  Low power
  • 126 µA / MHz active mode
  • 770 nA real-time clock mode
    Voltage
  • 1.8 – 3.6V operation
  CapTIvate touch technology
  • Up to 64 capacitive touch buttons
  • <4µA current per button with wake-on-touch capability
  • Enhance noise immunity
  • Metal touch support
    Small package options
  • 3x3 mm2 QFN

Block Diagram

MSP430FR5x MCUs Block Diagram

Enlarge

MSP430FR4x MCUs

FR4x/FR2x user's guide(PDF, 3.1MB)

Key Features

  Clock
  • Up to 16 MHz CPU speed
    LCD
  • Industry’s lowest power device with integrated LCD
  • Charge-pump on-chip maintains contrast in low-power modes
 
  Memory
  • Up to 16 KB FRAM
  • Up to 2 KB SRAM
    Input/output pins
  • Up to 60 GPIO
 
  Voltage
  • 1.8 – 3.6V operation
    IR modulation logic
  • Simplified IR development
  Low power
  • 126 µA / MHz active mode
  • 936 nA standby with LCD
  • 770 nA real-time clock mode
 

Block Diagram

MSP430FR5x MCUs Block Diagram

Enlarge

MSP430FR5x MCUs

FR59/FR69 user's guide(PDF, 3.1MB)

Key Features

  Clock
  • Up to 16 MHz CPU speed
    ADC
  • 16-ch 12-bit Differential ADC (integrated window comparator)
 
  Memory
  • Up to 64 KB FRAM
  • Up to 2 KB SRAM
    Data protection
  • 256-bit AES encryption
  • True random number seed
 
  Voltage
  • 1.8 – 3.6V operation
    EnergyTrace™ technology
  • Real-time power measurement and debugging
  • Generate application energy profiles including current, CPU state, and peripheral state
  Low power
  • 100 µA / MHz active mode
  • 450 nA real-time clock mode
  • Ultra-fast wake-up from standby mode in <7 µs
    Various package options
  • Common package variants including QFN and TSSOP
  • Small package options available (MSP430FR57x DSBGA @ 2mm x 2mm)

Block Diagram

MSP430FR5x MCUs Block Diagram

Enlarge

MSP430FR6x MCUs

FR59/FR69 user's guide(PDF, 3.1MB)

Key Features

  Clock
  • Up to 16 MHz CPU speed
    Data protection
  • 256-bit AES encryption
  • True random number seed
 
  Memory
  • Up to 128 KB FRAM
  • Up to 2 KB SRAM
    Extended scan interface
  • Integrated scan interface ideal for flow measurement
 
  Voltage
  • 1.8 – 3.6V operation
    LCD
  • Integrated LCD controller
 
  ADC
  • 16-ch 12-bit differential ADC (integrated window comparator)
    EnergyTrace™ Technology
  • Real-time power measurement and debugging
  • Generate application energy profiles including current, CPU state, and peripheral state
  Low power
  • 100 µA / MHz active mode
  • 450 nA real-time clock mode
  • Ultra-fast wake-up from standby mode in <7 µs
 

Block Diagram

MSP430FR6x MCUs Block Diagram

Enlarge