MSP430G2x


MSP430G2x microcontrollers (MCUs) from the MSP Ultra-Low-Power MCU series, offers the low power and performance of 16-bit MSP microcontrollers with a feature set targeted at cost sensitive applications. Select MSP430G2x devices operate at extended temperatures from -55°C to 150°C.


MSP430G2xx User’s Guide  

 


MSP430G2x LaunchPad

Easy-to-use flash programmer and debugging tool for the MSP430G2xx Value Line.

More

MSP430G2x MCUs

Key Features

  Clock
  • Up to 16 MHz CPU speed
    Extended Temp
  • HT: -55°C to 150°C
  • EP: Enhanced Products -55°C to 125°C
  • T: Extended Temperature -40°C to 105°C Applications
 
  Memory
  • Up to 56 KB Flash
  • Up to 4 KB SRAM
    Low Power
  • 220 μA / MHz active mode
  • 0.7 μA real-time clock mode
  • 0.4 μA Standby mode (VLO)
  • 0.1 μA RAM retention
  • 5. Ultra-Fast Wake-Up From Standby Mode in <1 μs
 
  Voltage
  • 1.8 – 3.6V operation
       


MSP430G2x Videos





MSP Ultra-Low-Power microcontrollers (MCUs) from Texas Instruments (TI) offer the lowest power consumption and the perfect mix of integrated peripherals for a wide range of low power and portable applications. TI provides robust design support for the MSP MCUs including technical documents, training, and the hardware and software tools you need to get started today!