Overview for MSP430L09x Low Voltage Microcontrollers

MSP430L09x


MSP430L09x microcontrollers from the MSP ultra-low-power MCU series are the first with true 0.9V operation. This 16-bit series has the capability to run all analog and digital logic at 0.9V, without boosting parts of the logic to a higher voltage.


Low Voltage User‘s Guide

 


MSP-TS430L092

MSP430L092 Target Board

More

MSP430L09x MCUs

Key Features

  Clock
  • Up to 4 MHz CPU speed
    Voltage
  • 0.9V – 1.65V operation
 
  Memory
  • Up to 2 KB ROM
  • Up to 2 KB SRAM
    Low power
  • 45 μA / MHz (1.3V) Active mode
  • 6 μA Standby Mode
  • 3 μA Off Mode

Block Diagram

MSP430L09x MCUs Block Diagram

Enlarge


Applications

  • Single 1.5V battery operated devices


Videos




MSP ultra-low-power microcontrollers (MCUs) from Texas Instruments (TI) offer the lowest power consumption and the perfect mix of integrated peripherals for a wide range of low power and portable applications. TI provides robust design support for the MSP MCUs including technical documents, training, and the hardware and software tools you need to get started today!