Product Tree

Products for Battery Charger Solutions

Texas Instruments battery charge management integrated circuits (ICs) are a part of TI’s battery management portfolio and are critical for maximizing battery capacity, cycle life and safety. For low-power (one- or two-cell Li-Ion) battery packs that are charged at less than 1A, simple linear topology works best, and a simple 1A.A switch-mode topology is ideally suited for fast charging from USB ports or large battery packs that require charge rates >1A. In addition wide input-voltage range of the IC and input overvoltage protection offer maximum safety, and allow use of low-cost unregulated wall adapters.

Use the parametric search table to find battery charger parts, download datasheets and application notes, and order samples or evaluation modules.

Battery Chargers Selection Tool

Battery Chargers Selection Tool
Answer a few questions to quickly narrow your search to the solutions you need.

Battery Management Solutions Guide

View New Products   

BQ24250 : 2A Single Input I2C/Standalone Switch-Mode Li-Ion Battery Charger

BQ24292I : I2C Controlled 4.5A Single-Cell USB/Adapter Charger With Narrow VDC Power Path Management

BQ24045 : Li-Ion Battery Charger for Single Cell Applications with 4.35V

Loading...
SupplyFrame