Boost converters (integrated switch)
Efficient, power-dense DC/DC step-up (boost) converters that meet a variety of power supply needs
Browse by category
Select by type
Low VIN ≤6 V
Common 3.3-V and 5-V intermediate buses and input voltage rails for personal electronics and other low-power systems.
Mid VIN 6 V to ≤40 V
12-V/24-V input applications such as communications infrastructure, enterprise computing, industry or 12-V automotive systems.
Wide-VIN >40 V
Nominal 48-V input voltage systems such as telecommunications infrastructure, industry, 12-V/24-V automotive systems and the emerging HEV and EV automotive space.
New products
100nA Iq 5.5V boost converter with input current limit and fast transient performance
Approx. price (USD) 1ku | 1.5
Automotive 5-V, 1.85-A boost converter with power good, output discharge and PFM/PWM control
Approx. price (USD) 1ku | 0.385
Automotive, 5-V, 5-A boost converter with power good, output discharge and PFM/PWM control
Approx. price (USD) 1ku | 0.66
23-VIN, 25-VOUT 6-A synchronous boost converter with programmable peak current limit
Approx. price (USD) 1ku | 1.2
5-V, 1.85-A boost converter with power good, output discharge and PFM/PWM control
Approx. price (USD) 1ku | 0.35
95-nA low IQ 5.5-V boost converter with input current limit and fast transient performance
Approx. price (USD) 1ku | 0.99
Power trends
Low quiescent current (IQ)
Your power design requires efficiency across the entire load range to extend battery life. Our low IQ boost devices minimize the amount of current draw out of the battery at ultra-light loads or even when the devices are not switching.
3 benefits of using a low-Iq buck/boost converter to extend battery life in flow m
3 quiescent-current (Iq) specifications you need to understand
IQ: What it is, what it isn’t, and how to use it
Low EMI
Mitigating boost regulator EMI is a major challenge for many power supply designs. Our devices and EMI mitigation designs are validated for required IEC and CISPR standards to minimize EMI, output ripple and audible noise when using a DC/DC switcher. Our industry-leading, dual, random spread-spectrum technology mitigates EMI by spreading energy in multiple bands of interest using two random frequency generators.
Achieve Low EMI with Dual Random Spread Spectrum
EMI Reduction Technique, Dual Random Spread Spectrum (Rev. A)
Reducing Radiated EMI in TPS61088 Boost Converter (Rev. A)
Power density
We know you need more power in a smaller form factor. Our boost regulators harness multiple leading power technologies for the most power dense, size-optimized, and best thermal performance solutions. Our ultra-efficient controllers and integrated converters can help you meet any design goal.
Technical resources
TPS61390 Boost Converter With Low APD Bias Voltage Ripple
Five Steps to a Good PCB Layout of the Boost Converter
IQ: What it is, what it isn’t, and how to use it
Design & development resources
WEBENCH® Power Designer
PSpice® for TI design and simulation tool
Power Stage Designer™ software tool of most commonly used switchmode power supplies
Power Stage Designer is a JAVA-based tool that helps speed up power-supply designs as it calculates voltages and currents of 21 topologies based on user inputs. Additionally, Power Stage Designer contains a Bode plotting tool and a helpful toolbox with various functions to make power supply design (...)