Product Tree

Products for Controller (External Switch)

Texas Instruments DC/DC controllers are non-isolated, switching voltage regulators that require an external MOSFET to set the output current, which allows you to optimize efficiency and performance in your design. When matched with TI NexFET™ MOSFETs, designers can achieve best-in-class Rdson and gate-charge performance.

Download datasheets, application notes, order samples and evaluation modules and use parametric search to get started on your point-of-load design.

TPS40K DC/DC Controllers
enlarge Enlarge Portfolio Overview TPS40K DC/DC Controllers

TPS51621EVM-602

View New Products   

TPS51285A : Ultra-Low Quiescent (ULQT), Dual Synchronous Step-Down Controller with 5V and 3.3V LDOs

TPS51285B : Ultra-Low Quiescent (ULQT), Dual Synchronous Step-Down Controller with 5V and 3.3V LDOs

TPS43060 : Low Iq, Synchronous Boost Controller with Wide Input Voltage and 7.5V Gate Drive for Standard FETs

Loading...
SupplyFrame