Flyback controllers

Achieve enhanced efficiency, low EMI and low standby power

parametric-filterView all products
Our flyback solutions allow you to design smaller power supplies with higher efficiency. With our years of experience, we are able to provide reliable and innovative products that are around for the long run. From consumer electronics to automotive applications and everything in between, we have a flyback solution that meets your needs.

Browse by category

Select by type
Active-clamp and ZVS flyback controllers

Our flyback controllers feature a dissipative clamp replaced with a lossless active clamp, which is used to achieve zero-voltage switching (ZVS).

PWM and flyback controllers

Our fixed-frequency flyback controllers are simple, fixed-frequency control integrated circuits that can control almost any power topology, including flyback, boost, push-pull, forward and buck.

Offline flyback converters

Our offline flyback converters have a 700-V integrated field-effect transistor configurable as a flyback or a high-voltage buck converter.

Find your flyback controller

UCC28750
Flyback controllers

Current-mode flyback controller with secondary-side regulation (SSR) for offline applications

Approx. price (USD) 1ku | 0.12

LM25185-Q1
Flyback controllers

Automotive, 42-VIN primary side regulation flyback controller with low IQ and low EMI

Approx. price (USD) 1ku | 1.2

LM25185
Flyback controllers

42-VIN primary side regulation flyback controller with low IQ and low EMI

Approx. price (USD) 1ku | 1.1

LM5185
Flyback controllers

100-VIN primary side regulation flyback controller with low IQ and low EMI

Approx. price (USD) 1ku | 1.2

LM5185-Q1
Flyback controllers

Automotive, 100-VIN primary-side regulation flyback controller with low IQ and low EMI

Approx. price (USD) 1ku | 1.4

Power trends

Minimize your solution size while maximizing your efficiency

Our latest flyback controllers enable zero-voltage switching (ZVS) and active clamp flyback (ACF) topologies which achieve improved efficiency while increasing power density and shrinking the size of the power supply. ZVS drastically reduces switching losses which in turn enables higher switching frequency capability and reduces the size of the magnetics. ACF also improves on efficiency by replacing the passive clamp with an active clamp, recovering the leakage energy, and delivering it to the output. Finally, integrated features further help reduce the external component count and simplify power supply design. 

Featured products for power density
UCC28781 ACTIVE High-density, zero-voltage switching (ZVS) flyback controller with integrated SR control
UCC28782 ACTIVE High-density flyback controller for active-clamp (ACF) and zero-voltage switching (ZVS) topologies

Ultra-low standby power for low power consumption

Our solutions are capable of offering ultra-low standby power (< 5 mW at no load). This not only achieves but surpasses energy efficiency requirements from the Code of Conduct (CoC) and Department of Energy (DoE) in household goods and appliances. Additionally, ultra-low standby power helps reduce power consumption and extend battery life in HV battery applications such as HEV/EV and battery-back up units. 

Featured products for low quiescent current
UCC28730 ACTIVE Zero standby PSR flyback controller with CVCC and wake-up monitoring

Technical resources

Video
Video
Understanding flyback basics
Watch this helpful video to learn the basics of a flyback converter.
Application brief
Application brief
Designing a Robust Traction Inverter Redundant Power Supply From 800 V Battery (Rev. C)
Learn the key considerations for the backup power supply in automotive applications including power device voltage rating, startup circuitry, noise coupling and safety
document-pdfAcrobat PDF
Application note
Application note
Troubleshooting TI PSR controllers
This application note helps you understand how to resolve common design challenges with DCM flyback controllers.
document-pdfAcrobat PDF

Discover featured applications

Appliances
Reduce solution size and standby power while maximizing efficiency in appliance applications with our flyback controllers
HEV/EV inverters
Support wide-input-voltage hybrid electric vehicle (HEV)/EV inverter applications with our flyback controllers
Grid infrastructure
Minimize solution size while maximizing efficiency with our flyback controllers

Reduce solution size and standby power while maximizing efficiency in appliance applications with our flyback controllers

Our flyback controllers and converters help achieve high power density and efficiency in appliance applications, while also passing electromagnetic interference (EMI) compliance tests.

Benefits:

  • Valley switching to reduce switching losses and minimize current spikes when turning on the metal-oxide semiconductor field-effect transistor.
  • Frequency dithering to reduce EMI filter costs and measured EMI noise.
  • Isolated (flyback) and nonisolated (buck) topologies.
  • FET-integrated features to further reduce external components, simplify power-supply designs and increase power density.

Featured resources

REFERENCE DESIGNS
  • PMP10767 – AC/DC Auxiliary Supply Reference Design Using UCC28911
  • PMP30605 – Universal input to 12 V at 1-A isolated flyback reference design
  • PMP30032 – Universal Input to 12V@500mA PSR Isolated Flyback with Integrated 700V Switch Reference Design
PRODUCTS
  • UCC28911 – 700V Flyback switcher with constant-voltage constant-current and primary-side regulation
  • UCC28600 – 8-pin quasi resonant Flyback green mode controller

Support wide-input-voltage hybrid electric vehicle (HEV)/EV inverter applications with our flyback controllers

Our primary-side-regulated flyback controllers include a redundant power supply that operates directly off of a high-voltage battery supply.

Benefits:

  • A 700-V internal startup switch supports rail generation from low- and high-voltage batteries.
  • 5-mW standby power extends high-voltage battery life and reduces overall power consumption.

Featured resources

REFERENCE DESIGNS
  • PMP22288 – 15-W flyback reference design for automotive inverter power
  • PMP22557 – High voltage buck converter reference design for E-motorcycle BMS applications
  • PMP22487 – High voltage buck converter reference design for BMS applications
PRODUCTS
  • UCC28730-Q1 – Zero-power standby PSR flyback controller for automotive
  • UCC28700-Q1 – Compact primary-side regulation PWM controller with automotive grade
  • LM5021-Q1 – Automotive 30V, 1MHz current mode PWM controller

Minimize solution size while maximizing efficiency with our flyback controllers

Our low-cost, high-efficiency flyback controllers enable high power density in grid infrastructures, even those in harsh environments.

Benefits:

  • Valley switching to reduce switching losses and provide up to 1% output regulation accuracy.
  • Support for wide input-voltage-range designs (with a  700-V internal startup switch) to address different application needs, reduce the number of external components, and increase power density.
  • Isolated (flyback) and nonisolated (buck) topologies.

Featured resources

REFERENCE DESIGNS
  • PMP21783 – 60-W, Ultra-wide range power supply reference design
  • PMP8583 – Universal Input to 12.2V @ 500mA Non-Isolated Quasi-Resonant Flyback Reference Design
PRODUCTS
  • UCC28740 – Constant-Voltage, Constant-Current (CVCC) Flyback controller with Secondary Side Regulation (SSR)
  • UCC28742 – High-Efficiency Flyback Controller with 1% Output regulation accuracy
  • UCC28911 – 700V Flyback switcher with constant-voltage constant-current and primary-side regulation

Design & development resources

Evaluation board
UCC28782 active clamp flyback converter 65-W USB-C PD EVM with LMG2610 integrated GaN half-bridge

UCC28782EVM-030 demonstrates high-efficiency and high-density for a 65-W USB Type-C™ power delivery (PD) off-line adapter using the UCC28782 active-clamp flyback controller.  The input supports a universal 90 Vac to 264 Vac and the single output can be set to 5 V, 9 V and 15 V all at 3-A (...)

Reference design
350-V to 1000-V DC input, 56-W flyback isolated power supply reference design
This reference design provides isolated 14-V and 56-W outputs with a quasi-resonant flyback topology. The power supply can be powered from the 350-V to 1000-V DC input. This design uses cascode MOSFETs and flyback controller UCC28740-Q1. The line and load regulation are regulated to within ±1% (...)
Reference design
>95% Efficiency, 1-kW analog control AC/DC reference design for 5G telecom rectifier
This compact, high efficiency reference design with a 54-V DC, 1000-W output targets 5G telecom power and industrial AC/DC power supplies. The circuit consists of a front-end continuous conduction mode (CCM) power factor correction (PFC) circuit based on the UCC28180, followed by a robust LLC (...)

Reference designs related to Flyback controllers

Use our reference design selection tool to find designs that best match your application and parameters.