Product Tree

Products for Series Voltage Reference

TI is the premier volume supplier of voltage references shipped with over 40 years of supply history. Series voltage references offer high power efficiency even with changing load currents. They are typically found in instrumentation applications, powering the reference rail of a data converter or analog front end associated with signal conditioning. TI’s small, low power and cost effective voltage references like the REF33xx series can be found in portable applications, while highest precision and lowest noise voltage references like the REF50xx series and the LM4140 are used in demanding signal conditioning circuits and in Test and Measurement applications. Some of these devices are also offered in Military, Automotive and Space grade.

View New Products   

REF3140-DIE : 20ppm/Degrees C Max, 100uA, Series Voltage Reference

Technical Documents   

  • AN-1559 Practical RTD Interface Solutions (Rev. B) (snoa481b.HTM, 8 KB)
    01 May 2013 Abstract
  • AN-1852 Designing With pH Electrodes (Rev. A) (snoa529a.HTM, 8 KB)
    01 May 2013 Abstract
Loading...
SupplyFrame