Product Tree

Products for Step-Down (Buck) Module

Texas Instruments integrated step-down converter products are part of TI’s switching regulator portfolio.

The TPS82671 is the smallest fully integrated 600-mA power solution at 6.7 mm2, providing a current density of 90mA/mm2. The step-down regulator combines all external components on TI’s new MicroSiP™ package – easing design for portable electronics.

The TPS84620 is a highly integrated, 6-A, 14.5-V step-down point-of-load solution with high density and efficiency and 30% better thermal dissipation compared to competitor solutions. The QFN package combines the inductor and passives onto one device and requires only three external components.

Use the parametric search, download datasheets and application notes, order samples and evaluation modules and use TI's fast, easy-to-use SwitcherPro™ design tool to get started today.

View New Products   

TPS826745 : 600mA Fully Integrated, Low Noise Step-Down Converter in MicroSiP(TM) Package

TPS826765 : 600mA Fully Integrated, Low Noise Step-Down Converter in MicroSiP(tm) Package

TPS84250 : 7-V to 50-V Input, 2.5-A Step-Down Integrated Power Solution

Technical Documents   

  • Inverting Application for the LMZ14203 SIMPLE SWITCHER Power Module (Rev. A) (snva425a.HTM, 8 KB)
    06 May 2013 Abstract
  • AN-2145 Power Considerations for SDI Products (Rev. B) (snoa560b.HTM, 8 KB)
    26 Apr 2013 Abstract
Loading...
SupplyFrame