OMAP-L1x DSP + ARM9® Processor

OMAP-L1x

OMAP-L1x
  • ARM9 + TMS320C674x architecture for system control and signal processing partitioning
  • Low power consumption
  • Scalable pin-to-pin compatible products with TMS320C674x
  • Network connectivity including USB2.0, 10/100 Ethernet, SATA, camera and video ports
  • Secure boot option

Featured Applications

Development Tools
  • Audio equipment
  • Private mobile radios
  • Industrial automation
  • Currency inspection
  • Biometric identification
  • Smart metering
  • Portable medical equipment
  • Portable test and measurement
  • Power protection

OMAP-L138 DSP + ARM9

OMAP-L1x and C647x Processors

  OMAP-L138 OMAP-L132 C6748 C6746 C6742
DSP C674x DSP
456 MHz
C674x DSP
200 MHz
C674x DSP
456 MHz
C674x DSP
456 MHz
C674x DSP
200 MHz
ARM ARM9
456 MHz
ARM9
200 MHz
     
PRU 2 2 2 2  
Memory 488 KB 488 KB 448 KB 320 KB 128 KB
Key peripherals
EMAC USB 2.0
MMC/SD USB 1.1
Video I/O uPP
LCD Ctr SATA
EMAC USB 2.0
MMC/SD UART
LCD Ctr SATA
I2C  
EMAC USB 2.0
MMC/SD USB 1.1
Video I/O uPP
LCD Ctr SATA
EMAC USB 2.0
MMC/SD  
Video I/O uPP
PWM McASP
SPI UART
I2C  
  Software and pin-for-pin compatible across devices
Package 13x13/.65mm, 16x16/.8mm 16x16/.8mm 13x13/.65mm, 16x16/.8mm 13x13/.65mm, 16x16/.8mm 13x13/.65mm, 16x16/.8mm
Learn More Learn more about
OMAP-L138
Learn more about
OMAP-L1328
Learn more about
C6748
Learn more about
C6746
Learn more about
C6742