C66x DSP tools and software

Software

TI provides key runtime software components and documentation to further ease development. The following software components are the ones most widely used.

Processor SDK

Processor SDK-RTOS provides DSP developers with full drivers and file system based on the TI-RTOS kernel, a light-weight real-time embedded operating system for TI devices. The SDK comes with chip support libraries, drivers, board support utilities, demonstrations and examples. The Processor SDK-RTOS allows developers to quickly start development of their own applications using CCS IDE for RTOS development.

Learn more and download C667x Processor SDK

Learn more and download C665x Processor SDK

Code Composer Studio IDE

Code Composer Studio IDE is an eclipse-based IDE developed and supported by TI for TI embedded processor families. The software comprises a suite of tools used to develop and debug embedded applications. It includes compiler, source code editor, project build environment, debugger, profiler, simulators, real-time operating system and many other features. The intuitive IDE provides a single user interface taking you through each step of the application development

Learn more about Code Composer Studio IDE

Code Composer Studio IDE

For a complete list see the software section of TMS320C66x processors.

Development tools

TMS320C6678 Evaluation Module (EVM)

The TMS320C6678 EVM enables developers to immediately start evaluating the TMS320C667x processor family (TMS320C6678, TMS320C6674, TMS320C6672 and TMS320C6671) and develop software applications with hardware testability and connectivity.

More information on the TMS320C6678 EVM

TMS320C6678 EVM

TMS320C6657 Lite Evaluation Module (EVM)

The TMS320C6657Lite EVM enables developers to immediately start evaluating the TMS320C665x processor family (TMS320C6657, TMS320C6655, TMS320C6654, and TMS320C6652) and develop software applications with ample hardware testability and connectivity.

More information on the TMS320C6657 Lite EVM

TMS320C6657 EVM

AMC to PCIe adapter card (daughter card)

The AMC to PCI2 adapter card is a passive card that allows select TI EVM with an AMC header to be converted to a PCIe x4 lane edge connector so it can be inserted into a desktop PC or anywhere a PCIe header is utilized. Compatible EVMS with this card include the TMS320C6678 EVM and the TMS320C6657 Lite EVM.

More information on the AMC to PCIe adapter card

AMC to PCIe Adapter Card

TI Designs

In addition to development boards, TI publishes TI Designs to aid developers implement specific applications or functionality.

For a list of TI designs for the TMS320C667x processors

For a list of TI designs for the TMS320C665x processors

Support and training

You know what processor you want to use, you ordered the hardware tools and downloaded the software tools, now you need to know what support resources are available in case you have any questions.

C66x

Technical documents

Technical documents are available in each of the C66x DSP device family folders.

TI E2E Community logo

TI E2E online community

TI's E2E online community includes support forums in which you can search for answers to your question or submit a new question. Odds are your question has already been answered.