C674x Low Power DSP

C674x

C674x
  • C674xDSP architecture for efficient fixed and floating point signal processing
  • Low power consumption
  • Scalable pin-to-pin compatible products with OMAPL138
  • Network connectivity including USB 2.0, 10/100 Ethernet, SATA, camera and video ports
  • Customer programmable secure boot option

Featured Applications

Development Tools
  • Audio equipment
  • Analytics
  • Private Mobile Radios
  • Industrial automation
  • Currency inspection
  • Machine vision
  • Biometric identification
  • Smart metering
  • Portable medical equipment
  • Portable test & measurement

C674x

C674x Processors

  OMAP-L138 C6748 C6746 C6742
DSP C674x DSP
456 MHz
C674x DSP
456 MHz
C674x DSP
456 MHz
C674x DSP
200 MHz
ARM® ARM9
456 MHz
     
PRU 2 x 150 MHz CPU 2 x 150 MHz CPU 2 x 150 MHz CPU  
Memory 488 KB 448 KB 320 KB 128 KB
Key peripherals
EMAC USB 2.0
MMC/SD USB 1.1
Video I/O uPP
LCD Ctr SATA
EMAC USB 2.0
MMC/SD USB 1.1
Video I/O uPP
LCD Ctr SATA
EMAC USB 2.0
MMC/SD  
Video I/O uPP
PWM McASP
SPI UART
I2C  
  Software and pin-for-pin compatible across devices
Learn More Learn more about
OMAP-L138
Learn more about TMS320C6748 Learn more about TMS320C6746 Learn more about TMS320C6742