C6000 Power-Optimized DSP

The C6000 DSP category includes a number of DSP families:

  • C66x – world's fastest floating point DSP core with devices ranging from single core C6654 to octal core C6678 and supporting core speeds up to 1.4GHz
  • C674x – energy efficient floating point DSP with power consumption < 1W
  • C64x – single and multicore fixed point DSPs with speeds up to 1.2 GHz
TI DSPs are simple to program with many tools and libraries available to ease development. TI optimized libraries provide access to common math functions with everything from filtering to FFTs to linear algebra. In addition, OpenCL and OpenMP support for multicore homogeneous and heterogeneous programming.

C6000 DSP Performance

Performance range

  • Best –in-class GFLOPS/W
  • 456Mhz to 1.4GHz
  • Single to octal core
ARM9 Differentiated Peripherals

Integration and software enablement

The AM5K2Ex family offers high-reliability (low SER and FIT rate), many high-speed peripherals and multiple pin compatible options.

C6000 DSP Differentiated Peripherals

Designed for a variety of signal-processing-intensive applications

  • Radar
  • Machine vision
  • Audio
  • Medical imaging
  • Defense

Robust hardware enablement for differentiated peripherals

  • LCD
  • USB 2.0
  • 10/100 EMAC

C6000 Processors

  Single Core C674x 1-2 Core C665x 4-8 Core C667x
  C674x DSP C665x DSP C667x DSP
Speed (MHz) 200-456MHz 850MHz-1.25GHz 1GHz-1.4GHz
FLOPS/MACS/MIPS Up to 2.7 GFLOPS
Up to 3.6 GMACS
Up to 40 GFLOPS
Up to 80 GMACS
Up to 179 GFLOPS
Up to 358 GMACS
Power Consumption (typ.) <0.5W 2W-3.5W 5W-10W
External Memory 16b DDR2/mDDR 32b (LP)DDR3 w/ECC 64b (LP)DDR3 w/ECC
Operating system TI RTOS TI RTOS TI RTOS
Key Features Low power, fixed and floating point DSP, code reuse from C64x/C67x, PRU, pin compatible with OMAP-L138/2, secure boot option High performance, power efficient fixed and floating point; enhanced multicore performance; single and dual C66x core options High performance, power efficient fixed and floating point; enhanced multicore performance; security and packet acceleration; single to octal C66x core scalability
Peripherals LCD Controller, USB2, SATA, EMAC, Video in/out, uPP (for high speed data converters) PCIe Gen2, Serial RapidIO, GigE, Hyperlink, Universal Parallel Port PCIe Gen2, Serial RapidIO, GigE with integrated switch, Hyperlink, Telecom Serial Ports
Applications Mobile radio, currency counter, biometrics Avionics, embedded analytics, imaging, machine vision Machine vision, radar, embedded analytics, multimedia infrastructure, defense, imaging
Pricing Starting at $6.30 (1K) Starting at $33.60 (1K) Starting at $79.00 (1K)
Learn More Learn more about C674x Learn more about C665x Learn more about C667x