Communications Processors Products

Products Performance Metrics Features

TCI6630K2L

The TCI6630K2L System-on-Chip (SoC) is designed for small cell and special purpose base stations that require a balance between high performance, stringent power consumption and overall system BOM optimization. Supporting carrier aggregation, multi-RAT, packet processing and JESD204B. Example applications are enterprise and pico small cell base stations, PoE+ systems and mobile base stations.

  • 300Mbps/150Mbps
  • Up to 128 Active LTE Users
  • Up to 2x20MHz LTE FDD/TDD
  • Wireless Backhaul: 400Mbps, 40MHz, 256QAM
  • 4 TMS320C66x DSP CorePacs @ 1GHz and 1.2GHz
  • 2 ARM® Cortex®-A15 CorePacs @ 1GHz and 1.2GHz
  • Integrated DPD/CFR
  • Network Coprocessor
  • JESD204B

TCI6636K2H

The TCI6636K2H SoC provides the highest levels of performance for small cell and special purpose base stations where macro parity, and ultra-high throughput and user density are needed. Supporting carrier aggregation, multi-RAT and packet processing. Example applications are pico and micro small cell base stations and high performance SDRs.

  • 450Mbps/150Mbps
  • Up to 256 Active LTE Users
  • Up to 3x20MHz LTE FDD/TDD
  • Wireless Backhaul: 800Mbps PtP and PtMP, 80MHz, 256QAM
  • 8 TMS320C66x DSP CorePacs @ 1GHz and 1.2GHz
  • 4 ARM Cortex-A15 CorePacs @ 1GHz and 1.2GHz
  • Network Coprocessor

TMS320TCI6614

The TMS320TCI6614 SoC enables enterprise and pico small cells and special purpose base stations with the introduction of an ARM Cortex-A8 CPU integrated with TI's C66x DSPs and wireless accelerators. Suitable for applications using GSM, CDMA, WCDMA, TD-SCDMA, WiMAX, FDD-LTE and TDD-LTE.

  • 150Mbps/75Mbps
  • Up to 64 Active LTE Users
  • 1x20MHz LTE FDD/TDD
  • Wireless Backhaul: 400Mbps PtP and PtMP, 40MHz, 256QAM
  • 4 TMS320C66x DSP CorePacs @ 1GHz and 1.2GHz
  • 1 ARM Cortex-A8 CorePacs @ 1GHz and 1.2GHz
  • Network Coprocessor