Industry’s richest portfolio of processors and design solutions with optimized peripherals for embedded systems design.

One software platform for all processors – including LTS-based Mainline Linux and TI-RTOS. Common code base enables modular development and reuse across wide range of processors.
Designed to meet industrial requirements such as 100k power-on-hours, up to 125° C temperatures and low FIT rates. Include on-chip accelerators for deterministic communications and many common Industrial protocols such as EtherCAT, PROFINET, IEC61850 and more.
Used in wide range of applications with long production lifetimes such as industrial and automotive. Product life cycles typically more than 10 years, consistent with the needs of the industry.
Redefining the driving experience with the most diverse and scalable portfolio of auto processors - the TDAx and "Jacinto" families. Software specifically built for ADAS and infotainment applications.
High-performance, fully programmable system-on-chip (SoC) solutions with the highest LTE throughput and flexibility.