| AM5K2E02 | AM5K2E04 | |
|---|---|---|
| MHz per Core | 1.25GHz – 1.4GHz | 1.25GHz – 1.4GHz |
| Number of ARM™ Cortex™-A15 Cores |
2 | 4 |
| Max DMIPs (ARM Cortex™-A15 Cores) |
9800 (@1.4GHz) | 19600 (@1.4GHz) |
| Max GFLOPs (From NEON subsystem) |
22.4 (@1.4GHz) | 44.8 (@1.4GHz) |
| L1 KB per core | 32D/32P | 32D/32P |
| L2 Shared Cache | 4 MB | 4 MB |
| Shared SRAM | 2 MB | 2 MB |
| DDR (with ECC) MHz |
64b 1600 MHz | 64b 1600 MHz |
| Gigabit Ethernet | 8 lanes | 8 lanes |
| 10 Gigabit Ethernet | No | 2 lanes |
| PCI Express Gen 2 | 2 lanes of x2 | 2 lanes of x2 |
| USB3.0 | Yes | Yes |
| Network Co-processor (NetCP) | Yes | Yes |
| Security Co-processor | No | Yes |
| Extended Case Temperature | -40°C to 100°C |
-40°C to 100°C |